SLUSEU0A
October 2023 – December 2023
TPSM843320
PRODUCTION DATA
1
1
Features
2
Applications
3
Description
4
Pin Configuration and Functions
5
Specifications
5.1
Absolute Maximum Ratings
5.2
ESD Ratings
5.3
Recommended Operating Conditions
5.4
Thermal Information
5.5
Electrical Characteristics (Module)
5.6
Typical Characteristics
6
Detailed Description
6.1
Overview
6.2
Functional Block Diagram
6.3
Feature Description
6.3.1
VIN Pins and VIN UVLO
6.3.2
Enable and Adjustable UVLO
6.3.3
Adjusting the Output Voltage
6.3.4
Switching Frequency Selection
6.3.5
Switching Frequency Synchronization to an External Clock
6.3.5.1
Internal PWM Oscillator Frequency
6.3.5.2
Loss of Synchronization
6.3.5.3
Interfacing the SYNC/FSEL Pin
6.3.6
Ramp Amplitude Selection
6.3.7
Soft Start and Prebiased Output Start-Up
6.3.8
Mode Pin
6.3.9
Power Good (PGOOD)
6.3.10
Current Protection
6.3.10.1
Positive Inductor Current Protection
6.3.10.2
Negative Inductor Current Protection
6.3.11
Output Overvoltage and Undervoltage Protection
6.3.12
Overtemperature Protection
6.3.13
Output Voltage Discharge
6.4
Device Functional Modes
6.4.1
Forced Continuous-Conduction Mode
6.4.2
Discontinuous Conduction Mode during Soft Start
7
Application and Implementation
7.1
Application Information
7.2
Typical Applications
7.2.1
1.0-V Output, 1-MHz Application
7.2.1.1
Design Requirements
7.2.1.2
Detailed Design Procedure
7.2.1.2.1
Switching Frequency
7.2.1.2.2
Output Inductor Selection
7.2.1.2.3
Output Capacitor
7.2.1.2.4
Input Capacitor
7.2.1.2.5
Adjustable Undervoltage Lockout
7.2.1.2.6
Output Voltage Resistors Selection
7.2.1.2.7
Bootstrap Capacitor Selection
7.2.1.2.8
BP5 Capacitor Selection
7.2.1.2.9
PGOOD Pullup Resistor
7.2.1.2.10
Current Limit Selection
7.2.1.2.11
Soft-Start Time Selection
7.2.1.2.12
Ramp Selection and Control Loop Stability
7.2.1.2.13
MODE Pin
7.2.1.3
Application Curves
7.3
Power Supply Recommendations
7.4
Layout
7.4.1
Layout Guidelines
7.4.2
Layout Example
7.4.2.1
Thermal Performance
8
Device and Documentation Support
8.1
Receiving Notification of Documentation Updates
8.2
Support Resources
8.3
Trademarks
8.4
Electrostatic Discharge Caution
8.5
Glossary
9
Revision History
10
Mechanical, Packaging, and Orderable Information
Package Options
Mechanical Data (Package|Pins)
SIT|15
MPQS048B
Thermal pad, mechanical data (Package|Pins)
Orderable Information
sluseu0a_oa
sluseu0a_pm
1
Features
Fixed-frequency, internally-compensated advanced current mode (ACM) control
Small form factor 3.5-mm × 3.5-mm × 1.6-mm,
15-pin DFM package MicroSiP power module
High-efficiency, integrated 25-mΩ and 6.5-mΩ MOSFETs, inductor and basic passives
4-V to 18-V input voltage range
0.5-V to
5.5
-V output voltage range
Three selectable PWM ramp options to optimize the control loop performance
Five selectable switching frequencies: 500 kHz, 750 kHz, 1 MHz, 1.5 MHz, and 2.2 MHz
Synchronizable to an external clock
0.5-V, ±0.5% voltage reference accuracy over full temperature range
Selectable soft-start times: 0.5 ms, 1 ms, 2 ms, and 4 ms
Monotonic start-up into prebiased outputs
Selectable current limits to support lower current operation
Enable with adjustable input undervoltage lockout
Power-good output monitor
Output overvoltage, output undervoltage, input undervoltage, overcurrent, and overtemperature protection
Pin-to-pin compatible with
8 A -
TPSM843820
6 A -
TPSM843620
– 40°C
to 125°C operating junction temperature