SLUSFH3 January 2024 TPSM843620E
PRODUCTION DATA
When the die temperature exceeds 165°C, the device turns off. After the die temperatures falls below the hysteresis level, typically 12°C, the device restarts. While waiting for the temperature to fall below the hysteresis level, the device does not switch or attempt to hiccup to restart. After the temperature falls below this level, the device restarts without going through hiccup.