SLUSF51C March   2023  – January 2024 TPSM863252 , TPSM863253 , TPSM863257

PRODUCTION DATA  

  1.   1
  2. Features
  3. Applications
  4. Description
  5. Family Devices
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
    6. 6.6 Typical Characteristics
  8. Detailed Description
    1. 7.1 Overview
    2. 7.2 Functional Block Diagram
    3. 7.3 Feature Description
      1. 7.3.1 PWM Operation and D-CAP3™ Control Mode
      2. 7.3.2 Eco-mode Control
      3. 7.3.3 Soft Start and Prebiased Soft Start
      4. 7.3.4 Overvoltage Protection
      5. 7.3.5 Frequency
      6. 7.3.6 Large Duty Operation
      7. 7.3.7 Current Protection and Undervoltage Protection
      8. 7.3.8 Undervoltage Lockout (UVLO) Protection
      9. 7.3.9 Thermal Shutdown
    4. 7.4 Device Functional Modes
      1. 7.4.1 Eco-mode Operation
      2. 7.4.2 FCCM Mode Operation
  9. Application and Implementation
    1. 8.1 Application Information
    2. 8.2 Typical Application
      1. 8.2.1 Design Requirements
      2. 8.2.2 Detailed Design Procedure
        1. 8.2.2.1 Custom Design with WEBENCH® Tools
        2. 8.2.2.2 Output Voltage Resistors Selection
        3. 8.2.2.3 Output Filter Selection
        4. 8.2.2.4 Input Capacitor Selection
        5. 8.2.2.5 Enable Circuit
      3. 8.2.3 Application Curves
    3. 8.3 Power Supply Recommendations
    4. 8.4 Layout
      1. 8.4.1 Layout Guidelines
      2. 8.4.2 Layout Example
  10. Device and Documentation Support
    1. 9.1 Device Support
      1. 9.1.1 Development Support
        1. 9.1.1.1 Custom Design with WEBENCH® Tools
    2. 9.2 Receiving Notification of Documentation Updates
    3. 9.3 Support Resources
    4. 9.4 Trademarks
    5. 9.5 Electrostatic Discharge Caution
    6. 9.6 Glossary
  11. 10Revision History
  12. 11Mechanical, Packaging, and Orderable Information

Package Options

Mechanical Data (Package|Pins)
Thermal pad, mechanical data (Package|Pins)
Orderable Information

Description

The TPSM86325x is a simple, easy-to-use, high-efficiency, high-power density, synchronous buck module with input voltage ranging from 3V to 17V and supports up to 3A continuous current.

The TPSM86325x employs D-CAP3 control mode to provide a fast transient response and to support low-ESR output capacitors with no requirement for external compensation. The device can support up to 95% duty cycle operation.

The TPSM863252 operates in Eco-mode, which maintains high efficiency during light loading. The TPSM863257 operates in FCCM mode, which keeps the same frequency and lower output ripple during all load conditions. TPSM863253 is a fixed 3.3V output voltage part with FCCM mode. TPS863253 integrated divider resistors and a feedforward cap in internal module. The device integrates complete protection through OVP, OCP, UVLO, OTP, and UVP with hiccup.

The device is available in a QFN package. The junction temperature is specified from –40°C to 125°C.

Device Information
PART NUMBER(3) MODE OUTPUT VOLTAGE PACKAGE(1) PACKAGE SIZE (2)
TPSM863252 ECO 0.6V to 10V RDX (QFN-FCMOD, 7) 4.00mm × 3.30mm
TPSM863257 FCCM 0.6V to 5.5V
TPSM863253 FCCM 3.3V
For more information, see Section 11.
The package size (length × width) is a nominal value and includes pins, where applicable.
See the Family Devices table.
GUID-20221207-SS0I-H1C5-QSZ4-2QR7MHJ77XML-low.svgSimplified Schematic
GUID-20230530-SS0I-XHMJ-ZRTB-8Z496N7H5LMG-low.svgTPSM86325x Efficiency at VIN = 12V