SCASE80 September 2025 TPUL2T323-Q1
PRODUCTION DATA
TA = 25°C (unless otherwise noted)
| Resistor Value | Capacitor Value | ||||||
|---|---|---|---|---|---|---|---|
| 10µF | 1µF | 100nF | 10nF | 1nF | 100pF | 10pF | |
| 1kΩ | 10.1s | 1.01s | 106ms | 11.0ms | 1.21ms(1) | 179µs(1) | 61.9µs(1) |
| 1.5kΩ | 15.0s | 1.50s | 1.53ms | 15.9ms | 1.74ms(1) | 242µs(1) | 69.4µs(1) |
| 2.2kΩ | 21.7s | 2.17s | 220ms | 22.7ms | 2.49ms(1) | 331µs(1) | 84.7µs(1) |
| 3.3kΩ | 32.1s | 3.21s | 326ms | 33.5ms | 3.64ms(1) | 468µs(1) | 102µs(1) |
| 4.7kΩ | 45.3s | 4.53s | 460ms | 47.2ms | 5.14ms(1) | 643µs(1) | 125µs(1) |
| 6.8kΩ | 65.2s | 6.52s | 661ms | 68.1ms | 7.36ms(1) | 904µs(1) | 157µs(1) |
| 10kΩ | 95.1s | 9.51s | 966ms | 99.5ms | 10.8ms | 1.30ms(1) | 207µs(1) |
| 15kΩ | 143s | 14.3s | 1.44s | 149ms | 16.1ms | 1.92ms(1) | 281µs(1) |
| 22kΩ | 209s | 20.9s | 2.12s | 218ms | 23.4ms | 2.79ms(1) | 387µs(1) |
| 33kΩ | 313s | 31.3s | 3.16s | 327ms | 35.3ms | 4.14ms(1) | 552µs(1) |
| 47kΩ | 444s | 44.4s | 4.50s | 464ms | 49.8ms | 5.88ms(1) | 763µs(1) |
| 68kΩ | 644s | 64.4s | 6.52s | 670ms | 72.3ms | 8.47ms(1) | 1.06ms(1) |
| 100kΩ | 946s | 94.6s | 9.58s | 985ms | 106ms | 12.5ms | 1.55ms(1) |
| 150kΩ | 1420s | 142s | 14.3s | 1.48s | 160ms | 18.5ms | 2.29ms(1) |
| 220kΩ | 2080s | 208s | 21.0s | 2.17s | 234ms | 27.3ms | 3.32ms(1) |
| 330kΩ | 2924s(2) | 312s | 31.5s | 3.25s | 351ms | 40.6ms | 4.94ms(1) |
| 470kΩ | 2939s(2) | 444s | 44.9s | 4.64s | 501ms | 58.0ms | 7.02ms(1) |
| 680kΩ | 2962s(2) | 643s | 64.9s | 6.69s | 724ms | 84.3ms | 10.1ms |
| 1MΩ | 2995s(2) | 940s | 95.8s | 9.88s | 1.06s | 125ms | 14.8ms |
Error data in the following plots indicates changes from typical behavior (nominal material, TA = 25°C) due to variation in manufacturing process and operating free-air temperature.