SLLS812B July 2007 – June 2021 TRS3232
PRODUCTION DATA
| PIN | TYPE | DESCRIPTION | |
|---|---|---|---|
| NAME | NO. | ||
| C1+ | 1 | — | Positive lead of C1 capacitor |
| C1– | 3 | — | Negative lead of C1 capacitor |
| C2+ | 4 | — | Positive lead of C2 capacitor |
| C2– | 5 | — | Negative lead of C2 capacitor |
| DIN1 | 11 | I | Logic data input (from UART) |
| DIN2 | 10 | I | Logic data input (from UART) |
| DOUT1 | 14 | O | RS232 line data output (to remote RS232 system) |
| DOUT2 | 7 | O | RS232 line data output (to remote RS232 system) |
| GND | 15 | — | Ground |
| RIN1 | 13 | I | RS232 line data input (from remote RS232 system) |
| RIN2 | 8 | I | RS232 line data input (from remote RS232 system) |
| ROUT1 | 12 | O | Logic data output (to UART) |
| ROUT2 | 9 | O | Logic data output (to UART) |
| V+ | 2 | O | Positive charge pump output for storage capacitor only |
| V– | 6 | O | Negative charge pump output for storage capacitor only |
| VCC | 16 | — | Supply Voltage, Connect to external 3-V to 5.5-V power supply |