4 Revision History
Changes from Revision E (May 2019) to Revision F (December 2021)
- Updated the numbering format for tables, figures, and cross-references throughout the documentGo
- Changed the maximum value for the digital input voltage From: VCC
To: 3.6 V
Go
- Changed the unit for the ron analog switch From: V To: Ω
Go
Changes from Revision D (May 2016) to Revision E (March 2019)
- Removed the BGA MICROSTAR JUNIOR (24) package from the data
sheetGo
- Changed the Typical Application
Go
- Removed the BGA MICROSTAR JUNIOR (24)
packageGo
- Changed the Pin Configuration imagesGo
- Removed Note: "The input and output voltage ratings..." from the Absolute Maximum Ratings tableGo
- Removed Note: "This value is limited to 5.5-V maximum" from the Absolute Maximum Ratings tableGo
- Changed the Application Information sectionGo
- Added Figure 9-2
Go
Changes from Revision C (December 2015) to Revision D (May 2016)
- Updated Pin Functions tableGo
Changes from Revision B (May 2009) to Revision C (December 2015)
- Added ESD Ratings table, Feature Description section, Device Functional Modes, Application and Implementation section, Power Supply Recommendations section, Layout section, Device and Documentation Support section, and Mechanical, Packaging, and Orderable Information sectionGo
Changes from Revision A (March 2009) to Revision B (May 2009)
- Changed the data sheet From: Product Preview To: Production data Go