SCDS356C November   2014  – March 2019 TS3DDR4000

PRODUCTION DATA.  

  1. 1 Features
  2. 2 Applications
  3. 3 Description
    1.     Device Images
      1.      Application Diagram
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
    5. 6.5 Static Electrical Characteristics
    6. 6.6 Dynamic Electrical Characteristics
    7. 6.7 Typical Characteristics
  7. 7 Parameter Measurement Information
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
      1. 9.2.1 Non-Volatile Dual In-line Memory Module (NVDIMM) application
        1. 9.2.1.1 Design Requirements
        2. 9.2.1.2 Detailed Design Procedure
      2. 9.2.2 Load Isolation Application
        1. 9.2.2.1 Design Requirements
        2. 9.2.2.2 Detailed Design Procedure
  10. 10Power Supply Recommendations
  11. 11Layout
    1. 11.1 Layout Guidelines
    2. 11.2 Layout Example
  12. 12Device and Documentation Support
    1. 12.1 Receiving Notification of Documentation Updates
    2. 12.2 Community Resources
    3. 12.3 Trademarks
    4. 12.4 Electrostatic Discharge Caution
    5. 12.5 Glossary
  13. 13Mechanical, Packaging, and Orderable Information

Package Options

Mechanical Data (Package|Pins)
Thermal pad, mechanical data (Package|Pins)
Orderable Information

Dynamic Electrical Characteristics

over operating free-air temperature range (unless otherwise noted)
PARAMETER TEST CONDITION MIN TYP MAX UNIT
tON Switch turn-on time EN to B VDD = 2.375 V, RL = 50 Ω, VAn = 3.3 V, V/EN = 1.8 V→ 0 V, VSEL1 = VSEL2 = 0 V
(See Figure 12)
– 65 140 µs
EN to C VDD = 2.375 V, RL = 50 Ω, VAn = 3.3 V, V/EN = 1.8 V→ 0 V, VSEL1 = VSEL2 = 1.8 V
(See Figure 12)
– 65 140 µs
tSWITCH Switching time between channels for all I/Os SEL to B VDD = 2.375 V, V/EN = 0 V, RL = 50 Ω, VAn = 3.3 V,
(See Figure 13)
– 65 – ns
SEL to C VDD = 2.375 V, V/EN = 0 V, RL = 50 Ω, VAn = 3.3 V,
(See Figure 13)
– 50 – ns
tPD Propagation delay Port A to B VDD = 2.375 V,
(See Figure 14)
– 85 – ps
Port A to C VDD = 2.375 V,
(See Figure 14)
– 85 – ps
tSKEW(1) Singe-ended skew between channels B0 to B11 VDD = 2.375 V, from any output to any other output – 3 8 ps
C0 to C11 – 3 6 ps
CIN Control input capacitance EN f = 1 MHz, VIN= 0 V – 6 – pF
SEL1 f = 1 MHz, VIN= 0 V – 6 – pF
SEL2 f = 1 MHz, VIN= 0 V – 6 – pF
COFF Switch off capacitance Port A to B f = 1067 MHz, VI/O = 0 V, VSEL1 = VSEL2 = 1.8V – 0.5 – pF
Port A to C f = 1067 MHz, VI/O = 0 V, VSEL1 = VSEL2 = 0 V – 0.5 – pF
CON Switch on capacitance Port A to B f = 1067 MHz, VI/O = 1.2 V, VSEL1 = VSEL2= 0V – 1.0 – pF
Port A to C f = 1067 MHz, VI/O= 1.2 V, VSEL1 = VSEL2 = 1.8V – 1.0 – pF
XTALK Crosstalk between channels B0 to B11 f = 1067 MHz, VSEL1 = VSEL2 = 0 V, RL = 50 Ω – -34 – dB
C0 to C11 f = 1067 MHz, VSEL1 = VSEL2 = 1.8 V, RL = 50 Ω – -31 – dB
OISO Off-isolation Port A to B f = 1067 MHz, VSEL1 = VSEL2 = 1.8 V, RL = 50 Ω – -21 – dB
Port A to C f = 1067 MHz, VSEL1 = VSEL2 = 0 V, RL = 50 Ω – -21 – dB
IL Insertion loss (channel on) Port A to B f = DC, RL = 50 Ω – -0.75 -1 dB
Port A to C f = DC, RL = 50 Ω – -0.75 -1 dB
BWSE -3 dB bandwidth (Single-ended) Port A to B RL = 50 Ω – 5.6 – GHz
Port A to C – 5.6 –
BWDIFF -3 dB bandwidth (Differential) Port A to B RL = 100 Ω – 6 – GHz
Port A to C – 6 –
Verified by design.