SLVSH42A
june 2023 – july 2023
TSD05C
PRODUCTION DATA
1
1
Features
2
Applications
3
Description
4
Revision History
5
Pin Configuration and Functions
6
Specifications
6.1
Absolute Maximum Ratings
6.2
ESD Ratings—JEDEC Specification
6.3
ESD Ratings—IEC Specification
6.4
Recommended Operating Conditions
6.5
Thermal Information
6.6
Electrical Characteristics
6.7
Typical Characteristics
7
Application and Implementation
7.1
Application Information
8
Device and Documentation Support
8.1
Documentation Support
8.1.1
Related Documentation
8.2
Receiving Notification of Documentation Updates
8.3
Support Resources
8.4
Trademarks
8.5
Electrostatic Discharge Caution
8.6
Glossary
9
Mechanical, Packaging, and Orderable Information
Package Options
Mechanical Data (Package|Pins)
DYF|2
MPSS156
Thermal pad, mechanical data (Package|Pins)
Orderable Information
slvsh42a_oa
slvsh42a_pm
1
Features
IEC 61000-4-2 level 4 ESD protection:
±30 kV contact discharge
±30 kV air gap discharge
IEC 61000-4-5 surge protection:
30 A (8/20 µs)
Low clamping voltage: 14 V at 30 A (8/20 μs)
Low IO capacitance:
4 pF (typical)
DC breakdown voltage: ±8 V (typical)
Ultra low leakage current: 50 nA (maximum)
Low ESD clamping voltage: 9.3 V at 16 A TLP
Industrial temperature range: –55°C to +150°C
Industry standard SOD-323 leaded package
(2.5 mm × 1.2 mm)