SLLSF89A September 2018 – December 2018 TUSB217-Q1
PRODUCTION DATA.
Table 2 lists the memory-mapped registers for the TUSB217 registers. All register offset addresses not listed in Table 2 should be considered as reserved locations and the register contents should not be modified.
| Offset | Acronym | Register Name | Section |
|---|---|---|---|
| 0x1 | EDGE_BOOST | This register is setting EDGE BOOST level. | Go |
| 0x3 | CONFIGURATION | This register is selecting device mode. | Go |
| 0xE | DC_BOOST | This register is setting DC BOOST level. | Go |
| 0x25 | RX_SEN | This register is setting RX Sensitivity level. | Go |
Complex bit access types are encoded to fit into small table cells. Table 3 shows the codes that are used for access types in this section.
| Access Type | Code | Description |
|---|---|---|
| Read Type | ||
| RH | H
R |
Set or cleared by hardware
Read |
| Write Type | ||
| W | W | Write |
| Reset or Default Value | ||
| -n | Value after reset or the default value | |