SLLSEK3F July 2015 – June 2026 TUSB4041I
PRODUCTION DATA
Refer to the PDF data sheet for device specific package drawings
| MIN | MAX | UNIT | ||
|---|---|---|---|---|
| Supply voltage | VDD steady-state supply voltage | –0.3 | 1.4 | V |
| VDD33 steady-state supply voltage | –0.3 | 3.8 | V | |
| Voltage | USB_VBUS pin | –0.3 | 1.4 | V |
| XI pins | –0.3 | 2.45 | V | |
| All other pins | –0.3 | 3.8 | V | |
| Junction temperature, TJ(max) | –40 | 125 | °C | |
| Storage temperature, Tstg | –65 | 150 | °C | |