SLLSFZ6A November 2024 – February 2025 TUSB5461-Q1
PRODUCTION DATA
Configuring the TUSB5461-Q1 for the USB and DP downstream direction involves understanding the insertion loss (SDD21) of the pre-channel (XAB and XCD). Set the DPEQ[1:0] pins and SSEQ[1:0] pins or SSEQ_SEL and DPEQx_SEL registers to the level of the pre-channel insertion loss at 2.5GHz. TI recommends using insertion loss at 2.5GHz of approximately –0.5dB per inch for FR4 trace. Following this recommendation, if the pre-channel for USB (XAB) is 8 inches, program the SSEQ to –4dB. If the pre-channel insertion loss for DP (XCD) is 10 inches, then program DPEQ to –5dB. Refer to Table 6-8 for USB SSEQ settings and to Table 6-9 for DP EQ settings.