SLLSF29G October 2017 – November 2022 TUSB564
PRODUCTION DATA
Refer to the PDF data sheet for device specific package drawings
MIN | NOM | MAX | UNIT | ||
---|---|---|---|---|---|
USB 3.1 | |||||
tIDLEEntry, | Delay from U0 to electrical idle | 10 | ns | ||
tIDLEExit_U1 | U1 exist time: break in electrical idle to the transmission of LFPS | 6 | ns | ||
tIDLEExit_U2U3 | U2/U3 exit time: break in electrical idle to transmission of LFPS | 10 | µs | ||
tRXDET_INTVL | RX detect interval while in Disconnect | 12 | ms | ||
tIDLEExit_DISC | Disconnect Exit Time | 10 | µs | ||
tExit_SHTDN | Shutdown Exit Time (CTL0 = VCC/2 to U2/U3) | 1 | ms | ||
tDIFF_DLY | Differential Propagation Delay (20%-80% of differential voltage measured 1.7 inch from the output pin) | 300 | ps | ||
tPWRUPACTIVE | Time when Vcc reaches 70% to device active | 1 | ms | ||
tR, tF | Output Rise/Fall Time | 40 | ps | ||
tRF-MM | Output Rise/Fall time mismatch (20%-80% of differential voltage measured 1.7 inch from the output pin) | 5 | ps |