SLVSED2C December 2017 – November 2019 TVS0500
PRODUCTION DATA.
| MIN | MAX | UNIT | ||
|---|---|---|---|---|
| Maximum Surge | IEC 61000-4-5 Current (8/20 µs) | 43 | A | |
| IEC 61000-4-5 Power (8/20 µs) | 400 | W | ||
| IEC 61643-321 Current (10/1000 µs) | 20 | A | ||
| IEC 61643-321 Power (10/1000 µs) | 180 | W | ||
| Maximum Forward Surge | IEC 61000-4-5 Current (8/20 µs) | 50 | A | |
| IEC 61000-4-5 Power (8/20 µs) | 80 | W | ||
| IEC 61643-321 Current (10/1000 µs) | 23 | A | ||
| IEC 61643-321 Power (10/1000 µs) | 60 | W | ||
| EFT | IEC 61000-4-4 EFT Protection | 80 | A | |
| IBR | DC Breakdown Current | 50 | mA | |
| IF | DC Forward Current | 500 | mA | |
| TA | Ambient Operating Temperature | -40 | 125 | °C |
| Tstg | Storage Temperature | -65 | 150 | °C |