SCES791A August 2009 – April 2018 TXB0106-Q1
PRODUCTION DATA.
VCCB = 1.8 V
± 0.15 V |
VCCB = 2.5 V
± 0.2 V |
VCCB = 3.3 V
± 0.3 V |
VCCB = 5 V
± 0.5 V |
UNIT | |||||||
---|---|---|---|---|---|---|---|---|---|---|---|
MIN | MAX | MIN | MAX | MIN | MAX | MIN | MAX | ||||
Data rate | 50 | 50 | 50 | 50 | Mbps | ||||||
tw | Pulse duration | Data inputs | 20 | 20 | 20 | 20 | ns |