SCES709C September 2008 – May 2025 TXB0106
PRODUCTION DATA
| PARAMETER | FROM (INPUT) | TO (OUTPUT) | VCCB =
1.8V ± 0.15V | VCCB =
2.5V ± 0.2V | VCCB =
3.3V ± 0.3V | VCCB
= 5V ± 0.5V | UNIT | ||||
|---|---|---|---|---|---|---|---|---|---|---|---|
| MIN | MAX | MIN | MAX | MIN | MAX | MIN | MAX | ||||
| tpd | A | B | 1.4 | 12.9 | 1.2 | 10.1 | 1.1 | 10 | 0.8 | 9.9 | ns |
| B | A | 0.9 | 14.2 | 0.7 | 12 | 0.4 | 11.7 | 0.3 | 13.7 | ||
| ten | OE | A | 1 | 1 | 1 | 1 | μs | ||||
| B | 1 | 1 | 1 | 1 | |||||||
| tdis | OE | A | 278 | 390 | 236 | 305 | 236 | 305 | 236 | 305 | ns |
| B | 278 | 390 | 236 | 305 | 236 | 305 | 236 | 305 | |||
| trA, tfA | A-port rise and fall times | 0.8 | 6.5 | 0.8 | 6.3 | 0.8 | 6.3 | 0.8 | 6.3 | ns | |
| trB, tfB | B-port rise and fall times | 1 | 7.3 | 0.7 | 4.9 | 0.7 | 4.6 | 0.6 | 4.6 | ns | |
| tSK(O) | Channel-to-channel skew | 2.6 | 1.9 | 1.6 | 1.3 | ns | |||||
| Max data rate | 50 | 50 | 50 | 50 | Mbps | ||||||