SCES980A December 2024 – February 2025 TXB0108-Q1
PRODUCTION DATA
| PIN | I/O(1) | FUNCTION | |||
|---|---|---|---|---|---|
| SIGNAL NAME | PW, RGY NO. | DQS NO. | YZP GRID LOCATOR | ||
| A1 | 1 | 1 | A3 | I/O | Input/output 1. Referenced to VCCA. |
| VCCA | 2 | 5 | C4 | S | A-port supply voltage. 1.1 V ≤ VCCA ≤ 3.6 V, VCCA ≤ VCCB. |
| A2 | 3 | 2 | A4 | I/O | Input/output 2. Referenced to VCCA. |
| A3 | 4 | 3 | B3 | I/O | Input/output 3. Referenced to VCCA. |
| A4 | 5 | 4 | B4 | I/O | Input/output 4. Referenced to VCCA. |
| A5 | 6 | 7 | C3 | I/O | Input/output 5. Referenced to VCCA. |
| A6 | 7 | 8 | E4 | I/O | Input/output 6. Referenced to VCCA. |
| A7 | 8 | 9 | D3 | I/O | Input/output 7. Referenced to VCCA. |
| A8 | 9 | 10 | E3 | I/O | Input/output 8. Referenced to VCCA. |
| OE | 10 | 6 | D4 | I | Output enable. Pull OE low to place all outputs in 3-state mode. Referenced to VCCA. |
| GND | 11 | 15 | D1 | S | Ground |
| B8 | 12 | 11 | E2 | I/O | Input/output 8. Referenced to VCCB. |
| B7 | 13 | 12 | D2 | I/O | Input/output 7. Referenced to VCCB. |
| B6 | 14 | 13 | E1 | I/O | Input/output 6. Referenced to VCCB. |
| B5 | 15 | 14 | C2 | I/O | Input/output 5. Referenced to VCCB. |
| B4 | 16 | 17 | B1 | I/O | Input/output 4. Referenced to VCCB. |
| B3 | 17 | 18 | B2 | I/O | Input/output 3. Referenced to VCCB. |
| B2 | 18 | 19 | A1 | I/O | Input/output 2. Referenced to VCCB. |
| VCCB | 19 | 16 | C1 | S | B-port supply voltage. 1.65 V ≤ VCCB ≤ 5.5 V. |
| B1 | 20 | 20 | A2 | I/O | Input/output 1. Referenced to VCCB. |
| Thermal Pad | — | — | For the RKS package, the exposed center thermal pad must be connected to ground. | ||