SLVSIX8 June   2025 TXG8010-Q1

ADVANCE INFORMATION  

  1.   1
  2. Features
  3. Applications
  4. Description
  5. Pin Configuration and Functions
  6. Specifications
    1. 5.1 Absolute Maximum Ratings
    2. 5.2 ESD Ratings
    3. 5.3 Recommended Operating Conditions
    4. 5.4 Electrical Characteristics
    5. 5.5 Switching Characteristics, VCCA = 1.8 ± 0.15V
    6. 5.6 Switching Characteristics, VCCA = 2.5 ± 0.2V
    7. 5.7 Switching Characteristics, VCCA = 3.3 ± 0.3V
    8. 5.8 Switching Characteristics, VCCA = 5.0 ± 0.5V
    9. 5.9 Switching Characteristics: Tsk, TMAX
  7. Parameter Measurement Information
    1. 6.1 Load Circuit and Voltage Waveforms
  8. Detailed Description
    1. 7.1 Overview
    2. 7.2 Functional Block Diagram
    3. 7.3 Feature Description
      1. 7.3.1 CMOS Schmitt-Trigger Inputs with Integrated Pulldowns
        1. 7.3.1.1 Inputs with Integrated Static Pull-Down Resistors
      2. 7.3.2 Balanced High-Drive CMOS Push-Pull Outputs
      3. 7.3.3 VCC Disconnect
      4. 7.3.4 Over-Voltage Tolerant Inputs
      5. 7.3.5 Glitch-Free Power Supply Sequencing
      6. 7.3.6 Negative Clamping Diodes
      7. 7.3.7 Fully Configurable Dual-Rail Design
      8. 7.3.8 Supports High-Speed Translation
      9. 7.3.9 AC Noise Rejection
  9. Application and Implementation
    1. 8.1 Application Information
    2. 8.2 Typical Application
      1. 8.2.1 Design Requirements
      2. 8.2.2 Detailed Design Procedure
      3. 8.2.3 Application Curves
    3. 8.3 Power Supply Recommendations
    4. 8.4 Layout
      1. 8.4.1 Layout Guidelines
      2. 8.4.2 Layout Example
  10. Device and Documentation Support
    1. 9.1 Device Support
      1. 9.1.1 Regulatory Requirements
    2. 9.2 Documentation Support
      1. 9.2.1 Related Documentation
    3. 9.3 Receiving Notification of Documentation Updates
    4. 9.4 Support Resources
    5. 9.5 Trademarks
    6. 9.6 Electrostatic Discharge Caution
    7. 9.7 Glossary
  11. 10Revision History
  12. 11Mechanical, Packaging, and Orderable Information

Package Options

Mechanical Data (Package|Pins)
Thermal pad, mechanical data (Package|Pins)
Orderable Information

Layout Guidelines

To ensure reliability of the device, following common printed-circuit board layout guidelines are recommended:

  • Use bypass capacitors on the power supply pins and place them as close to the device as possible. A 0.1µF capacitor is recommended, but transient performance can be improved by having 1µF and 0.1µF capacitors in parallel as bypass capacitors.
  • The high drive capability of this device creates fast edges into light loads so routing and load conditions should be considered to prevent ringing.
  • A 0.1µF capacitor can be added between GNDA and GNDB to improve performances of CMTI.