SCES959A December 2023 – April 2024 TXV0108
PRODUCTION DATA
Refer to the PDF data sheet for device specific package drawings
| MIN | MAX | UNIT | ||||
|---|---|---|---|---|---|---|
| VCCA | Supply voltage A | 1.14 | 3.6 | V | ||
| VCCB | Supply voltage B | 1.14 | 3.6 | V | ||
| VIH | High-level input voltage | Data Inputs (Ax, Bx), OE, DIR (Referenced to VCCI) |
VCCI = 1.14 V - 3.6 V | VCCI x 0.7 | V | |
| VIL | Low-level input voltage | Data Inputs (Ax, Bx), OE, DIR (Referenced to VCCI) |
VCCI = 1.14 V - 3.6 V | VCCI x 0.3 | V | |
| IOH | High-level output current | VCCO = 1.14 V | –3 | mA | ||
| VCCO = 1.65 V - 1.95 V | –8 | |||||
| VCCO = 2.3 V - 2.7 V | –9 | |||||
| VCCO = 3 V - 3.6 V | –12 | |||||
| IOL | Low-level output current | VCCO = 1.14 V | 3 | mA | ||
| VCCO = 1.65 V - 1.95 V | 8 | |||||
| VCCO = 2.3 V - 2.7 V | 9 | |||||
| VCCO = 3 V - 3.6 V | 12 | |||||
| VI | Input voltage | 0 | 3.6 | V | ||
| VO | Output voltage | Active State | 0 | VCCO | V | |
| Tri-State | 0 | 3.6 | ||||
| Δt/Δv | Input transition rise and fall time | 5 | ns/V | |||
| TA | Operating free-air temperature | –40 | 125 | °C | ||