SLVS010V January 1976 – November 2016
PRODUCTION DATA.
Refer to the PDF data sheet for device specific package drawings
The UA78L00 series of fixed-voltage linear regulators is designed for a wide range of applications. These applications include on-card regulation for elimination of noise and distribution problems associated with single-point regulation as well as for voltage regulation in major appliances. In addition, they can be used with power-pass elements to make high-current voltage regulators. One of these regulators can deliver up to 100 mA of output current. The internal limiting and thermal-shutdown features of these regulators help to protect the device from overload.
The UA78L00C and UA78L00AC series devices are characterized for operation over the virtual junction temperature range of 0°C to 125°C. The UA78L05AI device is characterized for operation over the virtual junction temperature range of −40°C to 125°C.
PART NUMBER | PACKAGE | BODY SIZE (NOM) |
---|---|---|
UA78L00D, UA78L00AD | SOIC (8) | 4.90 mm × 3.91 mm |
UA78L00LP, UA78L00ALP | TO-92 (3) | 4.30 mm × 4.30 mm |
UA78L00PK, UA78L00APK | SOT-89 (3) | 4.50 mm × 2.50 mm |