SLUS224G September 1994 – July 2022 UC1842A , UC1843A , UC1844A , UC1845A , UC2842A , UC2843A , UC2844A , UC2845A , UC3842A , UC3843A , UC3844A , UC3845A
PRODUCTION DATA
MIN | NOM | MAX | UNIT | |||
---|---|---|---|---|---|---|
VCC | Bias supply voltage | VCC pin | 11 | V | ||
VFB, VRC, VVFB | Voltage on analog pins | FB, ISENSE, and RT/CT pins | –0.1 | 5 | V | |
VOUT | Gate driver output voltage | –0.1 | VCC | V | ||
IVCC | Supply bias current | 25 | mA | |||
IVREF | Output current | VREF pin | 10 | mA | ||
fOSC | Oscillator frequency | 500 | kHz | |||
TA | Operating free-air temperature | UC184xA | –55 | 125 | °C | |
UC284xA | –40 | 85 | ||||
UC384xA | 0 | 70 |