4 Revision History
Changes from * Revision (April 2017) to A Revision
- Changed the descriptions on feature, application and description sections Go
- Changed UL, VDE and CQC safety-related certification descriptions in features section from planned to completedGo
- Deleted CSA certification description from the safety-related certification sectionGo
- Changed detailed description for DISABLE Pin and DT PinGo
- Changed the testing conditions for the power ratings Go
- Deleted test conditions for the material group on the insulation specification sectionGo
- Changed the overvoltage category on the insulation specification sectionGo
- Changed from VDE V 0884-10:2006-12 to VDE V 0884-11:2017-01 in safety-related certificationsGo
- Changed VIOSM in insulation specifications from 3535VPK to 3500VPKGo
- Changed from VDE V 0884-10 to VDE V 0884-11 in insulation specification and safety-related certification tableGo
- Added certification number for for VDE, UL and CQC in safety-related certification tableGo
- Added 320-VRMS maximum working voltage in the safety-related certification table Go
- Changed table note to explain how safety-limiting values are calculated Go
- Added minimum specifications for propagation delay tPDHL and tPDLHGo
- Changed CMTI specification to be replaced by |CMH| and |CML|Go
- Added feature description for UVLO delay to OUTPUT Go
- Added footnote on INPUT/OUTPUT logic table Go
- Added bullet "It is recommended..." bullet to the component placement in the Layout Guidelines section Go
- Added UL, VDE and CQC online certification directory to the certification sectionGo