11 Device and Documentation Support
11.1 Device Support
11.1.1 Device Nomenclature
11.1.1.1 Definition of Terms
- VIN(min) = 60 V: converter minimum primary bulk capacitor voltage
- VIN(max) = 370 V: converter maximum primary bulk capacitor voltage
- VOUT(min) = 18 V: minimum converter output operating voltage of the UCC24630
- VOUT(max) = 21 V: maximum converter output operating voltage of the UCC24630
- VVPC_EN = 0.45 V: synchronous rectifier enable voltage
- VVPC(max) = 2.0 V: maximum operating level of VPC
- NPS = 5.5: transformer primary to secondary turns ratio
- RatioVPC_VSC = 4.15 : Current emulator gain KVPC/KVSC
- tVPC_BLK: Minimum VPC pulse for synchronous rectifier operation
11.2 Trademarks
All trademarks are the property of their respective owners.
11.3 Electrostatic Discharge Caution

These devices have limited built-in ESD protection. The leads should be shorted together or the device placed in conductive foam during storage or handling to prevent electrostatic damage to the MOS gates.
11.4 Glossary
SLYZ022 — TI Glossary.
This glossary lists and explains terms, acronyms, and definitions.