SLUSBL4D August 2013 – July 2024 UCC27211A
PRODUCTION DATA
The input stages of the UCC27211A device have impedance of 68kΩ nominal and input capacitance is approximately 4pF. Pulldown resistance to VSS (ground) is 68kΩ. The logic level compatible input provides a rising threshold of 2.3V and a falling threshold of 1.6V.