SLUSBL4C August 2013 – October 2015 UCC27211A
PRODUCTION DATA.
MIN | MAX | UNIT | ||
---|---|---|---|---|
Supply voltage range, VDD(2), VHB – VHS | –0.3 | 20 | V | |
Input voltages on LI and HI, VLI, VHI | –10 | 20 | V | |
Output voltage on LO, VLO | DC | –0.3 | VDD + 0.3 | V |
Repetitive pulse < 100 ns(3) | –2 | VDD + 0.3 | ||
Output voltage on HO, VHO | DC | VHS – 0.3 | VHB + 0.3 | V |
Repetitive pulse < 100 ns(3) | VHS – 2 | VHB + 0.3 | ||
Voltage on HS, VHS | DC | –1 | 115 | V |
Repetitive pulse < 100 ns(3) | –(24 V – VDD) | 115 | ||
Voltage on HB, VHB | –0.3 | 120 | V | |
Operating virtual junction temperature range, TJ | –40 | 150 | °C | |
Storage temperature, TSTG | –65 | 150 | °C |
VALUE | UNIT | |||
---|---|---|---|---|
V(ESD) | Electrostatic discharge | Human-body model (HBM), per ANSI/ESDA/JEDEC JS-001(1) | ±2000 | V |
Charged-device model (CDM), per JEDEC specification JESD22-C101(2) | ±1000 |
THERMAL METRIC(1) | UCC27211A | UNIT | ||
---|---|---|---|---|
D (SOIC) | DRM (SON) | |||
8 PINS | 8 PINS | |||
RθJA | Junction-to-ambient thermal resistance | 111.8 | 37.7 | °C/W |
RθJC(top) | Junction-to-case (top) thermal resistance | 56.9 | 47.2 | °C/W |
RθJB | Junction-to-board thermal resistance | 53.0 | 9.6 | °C/W |
ψJT | Junction-to-top characterization parameter | 7.8 | 2.8 | °C/W |
ψJB | Junction-to-board characterization parameter | 52.3 | 9.4 | °C/W |
RθJC(bot) | Junction-to-case (bottom) thermal resistance | n/a | 3.6 | °C/W |
PARAMETER | TEST CONDITION | MIN | TYP | MAX | UNIT | ||
---|---|---|---|---|---|---|---|
SUPPLY CURRENTS | |||||||
IDD | VDD quiescent current | V(LI) = V(HI) = 0 V | 0.05 | 0.085 | 0.17 | mA | |
IDDO | VDD operating current | f = 500 kHz, CLOAD = 0 | 2.1 | 2.6 | 6.5 | mA | |
2.1 | 2.5 | 6.5 | mA | ||||
IHB | Boot voltage quiescent current | V(LI) = V(HI) = 0 V | 0.015 | 0.065 | 0.1 | mA | |
IHBO | Boot voltage operating current | f = 500 kHz, CLOAD = 0 | 1.5 | 2.5 | 5.1 | mA | |
IHBS | HB to VSS quiescent current | V(HS) = V(HB) = 115 V | 0.0005 | 1 | µA | ||
IHBSO | HB to VSS operating current | f = 500 kHz, CLOAD = 0 | 0.07 | 1.2 | mA | ||
INPUT | |||||||
VHIT | Input voltage threshold | 1.9 | 2.3 | 2.7 | V | ||
VLIT | Input voltage threshold | 1.3 | 1.6 | 1.9 | V | ||
VIHYS | Input voltage hysteresis | 700 | mV | ||||
RIN | Input pulldown resistance | 68 | kΩ | ||||
UNDER-VOLTAGE LOCKOUT (UVLO) | |||||||
VDDR | VDD turnon threshold | 6.2 | 7 | 7.8 | V | ||
VDDHYS | Hysteresis | 0.5 | V | ||||
VHBR | VHB turnon threshold | 5.6 | 6.7 | 7.9 | V | ||
VHBHYS | Hysteresis | 1.1 | V | ||||
BOOTSTRAP DIODE | |||||||
VF | Low-current forward voltage | IVDD-HB = 100 µA | 0.65 | 0.8 | V | ||
VFI | High-current forward voltage | IVDD-HB = 100 mA | 0.85 | 0.95 | V | ||
RD | Dynamic resistance, ΔVF/ΔI | IVDD-HB = 100 mA and 80 mA | 0.3 | 0.5 | 0.85 | Ω | |
LO GATE DRIVER | |||||||
VLOL | Low-level output voltage | ILO = 100 mA | 0.05 | 0.1 | 0.19 | V | |
VLOH | High level output voltage | ILO = –100 mA, VLOH = VDD – VLO | 0.1 | 0.16 | 0.29 | V | |
Peak pull-up current(3) | VLO = 0 V | 3.7 | A | ||||
Peak pull-down current(3) | VLO = 12 V | 4.5 | A | ||||
HO GATE DRIVER | |||||||
VHOL | Low-level output voltage | IHO = 100 mA | 0.05 | 0.1 | 0.19 | V | |
VHOH | High-level output voltage | IHO = –100 mA, VHOH = VHB – VHO | 0.1 | 0.16 | 0.29 | V | |
Peak pull-up current(3) | VHO = 0 V | 3.7 | A | ||||
Peak pull-down current(3) | VHO = 12 V | 4.5 | A |
PARAMETER | TEST CONDITIONS | MIN | TYP | MAX | UNIT | ||
---|---|---|---|---|---|---|---|
TMON | From HO OFF to LO ON | TJ = 25°C | 4 | 9.5 | ns | ||
TJ = –40°C to 140°C | 4 | 17 | |||||
TMOFF | From LO OFF to HO ON | TJ = 25°C | 4 | 9.5 | ns | ||
TJ = –40°C to 140°C | 4 | 17 |
PARAMETER | TEST CONDITIONS | MIN | TYP | MAX | UNIT | |
---|---|---|---|---|---|---|
Minimum input pulse width that changes the output | 50 | ns | ||||
Bootstrap diode turnoff time(3)(2) | IF = 20 mA, IREV = 0.5 A(1) | 20 | ns |