SLUSA71B July 2010 – September 2025 UCC28070-Q1
PRODUCTION DATA
For this design example, use the parameters listed in Table 7-1 as the input parameters.
| DESIGN PARAMETER | MIN | TYP | MAX | UNIT | |
|---|---|---|---|---|---|
| VAC | Input voltage | 85 | 265 | V | |
| VOUT | Output voltage | 390 | V | ||
| fLINE | Line frequency | 47 | 63 | Hz | |
| fSW | Switching frequency | 200 | kHz | ||
| POUT | Output power | 300 | W | ||
| η | Full load efficiency | 90% | |||