SLUS458I July 2000 – June 2024 UCC28C40 , UCC28C41 , UCC28C42 , UCC28C43 , UCC28C44 , UCC28C45 , UCC38C40 , UCC38C41 , UCC38C42 , UCC38C43 , UCC38C44 , UCC38C45
PRODUCTION DATA
Refer to the PDF data sheet for device specific package drawings
Table 8-1 shows a typical set of performance requirements for an off-line flyback converter capable of providing 48W at 12V output voltage from a universal AC input. The design uses peak primary current control in a continuous current mode PWM converter.
| PARAMETER | TEST CONDITIONS | MIN | NOM | MAX | UNIT | |
|---|---|---|---|---|---|---|
| VIN | Input Voltage | 85 | 115/230 | 265 | VRMS | |
| fLINE | Line Frequency | 47 | 50/60 | 63 | Hz | |
| VOUT | Output Voltage | IVOUT(min) ≤ IVOUT ≤ IVOUT(max) | 11.75 | 12 | 12.25 | V |
| VRIPPLE | Output Ripple Voltage | IVOUT(min) ≤ IVOUT ≤ IVOUT(max) | 100 | mVpp | ||
| IVOUT | Output Current | 0 | 4 | A | ||
| fSW | Switching Frequency | 110 | kHz | |||
| η | Efficiency | 85% | ||||