SLUS495I September 2001 – May 2016 UCC29002 , UCC39002
PRODUCTION DATA.
PIN | I/O | DESCRIPTION | |
---|---|---|---|
NAME | NO. | ||
ADJ | 5 | O | Adjust amplifier output. This is the buffered output of the error amplifier block to adjust output voltage of the power supply being controlled. This pin must always be connected to a voltage equal to or greater than VEAO + 1 V. |
CS– | 1 | I | Current sense amplifier inverting input. |
CS+ | 2 | I | Current sense amplifier noninverting input. |
CSO | 8 | O | Current sense amplifier output. |
EAO | 6 | O | Output for load share error amplifier. (Transconductance error amplifier.) |
GND | 4 | – | Ground. Reference ground and power ground for all device functions. Return the device to the low current sense−path of the converter. |
LS | 7 | I/O | Load share bus. Output of the load share bus driver amplifier. |
VDD | 3 | I | Power supply providing bias to the device. Bypass with a good quality, low ESL 0.1-µF to 1-µF, maximum, capacitor as close to the VDD pin and GND as possible. |