SLUSFQ5 September 2025 UCC33421
PRODUCTION DATA
Refer to the PDF data sheet for device specific package drawings
The UCC33421 is equipped with full feature of protection functions including input under-voltage lockout, input over-voltage lockout, output under-voltage protection and over-temperature protection. In addition, the device has a fault reporting mechanism that can be utilized on the system level to report faulty conditions of the device that caused a shutdown. Under certain faulty conditions the device will shutdown and attempt an auto-restart after defined duration.