SLUS168E Apr   1999  – August 2015 UCC2808-1 , UCC2808-2 , UCC3808-1 , UCC3808-2
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
    4. 6.4 Electrical Characteristics
    5. 6.5 Typical Characteristics
  7. Detailed Description
    1. 7.1 Overview
    2. 7.2 Functional Block Diagram
    3. 7.3 Feature Description
      1. 7.3.1 Pin Descriptions
    4. 7.4 Device Functional Modes
      1. 7.4.1 VCC
  8. Application and Implementation
    1. 8.1 Application Information
    2. 8.2 Typical Application
      1. 8.2.1 Design Requirements
      2. 8.2.2 Detailed Design Procedure
      3. 8.2.3 Application Curves
  9. Power Supply Recommendations
  10. 10Layout
    1. 10.1 Layout Guidelines
    2. 10.2 Layout Example
  11. 11Device and Documentation Support
    1. 11.1 Related Links
    2. 11.2 Documentation Support
      1. 11.2.1 Related Documentation
    3. 11.3 Community Resources
    4. 11.4 Trademarks
    5. 11.5 Electrostatic Discharge Caution
    6. 11.6 Glossary
  12. 12Mechanical, Packaging, and Orderable Information

Package Options

Mechanical Data (Package|Pins)
Thermal pad, mechanical data (Package|Pins)
Orderable Information

6 Specifications

6.1 Absolute Maximum Ratings

over operating free-air temperature range (unless otherwise noted)(1)
MIN MAX UNIT
Supply voltage (IDD ≤ 10 mA) 15 V
Supply current 20 mA
OUTA/OUTB source current (peak)(2) –0.5 A
OUTA/OUTB sink current (peak)(2) 1.0 A
Analog inputs (FB, CS) – 0.3 V to VDD+0.3 V 6 V
Power dissipation at TA = 25 ° C (N Package) 1 W
Power dissipation at T A = 25 ° C (D Package) 650 mW
Power dissipation at T A = 25 ° C (PW Package) 400 mW
TJ Junction temperature –55 150 °C
Lead temperature (soldering, 10 sec.) 300 °C
Tstg Storage temperature –65 150 °C
(1) Stresses beyond those listed under Absolute Maximum Ratings may cause permanent damage to the device. These are stress ratings only, which do not imply functional operation of the device at these or any other conditions beyond those indicated under Recommended Operating Conditions. Exposure to absolute-maximum-rated conditions for extended periods may affect device reliability.
(2) Currents are positive into, negative out of the specified terminal. Consult Packaging Section of the Power Supply Control Data Book (SLUD003) for thermal limitations and considerations of packages.

6.2 ESD Ratings

VALUE UNIT
V(ESD) Electrostatic discharge Human body model (HBM), per ANSI/ESDA/JEDEC JS-001(1) ±2500 V
Charged-device model (CDM), per JEDEC specification JESD22-C101(2) ±1500
(1) JEDEC document JEP155 states that 500-V HBM allows safe manufacturing with a standard ESD control process.
(2) JEDEC document JEP157 states that 250-V CDM allows safe manufacturing with a standard ESD control process.

6.3 Recommended Operating Conditions

over operating free-air temperature range (unless otherwise noted)
MIN MAX UNIT
VDD Supply Voltage UCCx808-1 13 14 V
UCCx808-2 5 14
TJ Junction Temperature UCC2808-x –40 85 °C
UCC3808-x 0 70

6.4 Electrical Characteristics

TA = 0°C to 70°C for the UCC3808-x, –40°C to 85°C for the UCC2808-x and –55°C to 125°C for the UCC1808-x, VDD = 10 V(6), 1-μF capacitor from VDD to GND, R = 22 kΩ , C = 330 pF, TA = TJ , (unless otherwise specified)
PARAMETER TEST CONDITIONS MIN TYP MAX UNIT
OSCILLATOR SECTION
Oscillator frequency 175 194 213 kHz
Oscillator amplitude/VDD(1) 0.44 0.5 0.56 V/V
ERROR AMPLIFIER SECTION
Input voltage COMP = 2 V 1.95 2 2.05 V
Input bias current –1 1 μ A
Open-loop voltage gain 60 80 dB
COMP sink current FB = 2.2 V, COMP = 1 V 0.3 2.5 mA
COMP source current FB = 1.3 V, COMP = 3.5 V –0.25 –0.5 mA
PWM SECTION
Maximum duty cycle Measured at OUTA or OUTB 48% 49% 50%
Minimum duty cycle COMP = 0 V 0%
CURRENT SENSE SECTION
Gain(2) 1.9 2.2 2.5 V/V
Maximum input signal COMP = 5 V (3) 0.45 0.5 0.55 V
CS to output delay COMP = 3.5 V, CS from 0 to 600 mV 100 200 ns
CS source current –200 nA
Over current threshold 0.7 0.75 0.8 V
COMP to CS offset CS = 0 V 0.35 0.8 1.2 V
OUTPUT SECTION
OUT low level I = 100 mA 0.5 1 V
OUT high level I = – 50 mA, VDD – OUT 0.5 1 V
Rise time CL = 1 nF 25 60 ns
Fall time CL = 1 nF 25 60 ns
UNDERVOLTAGE LOCKOUT SECTION
Start threshold UCCx808-1 (6) 11.5 12.5 13.5 V
UCCx808-2 4.1 4.3 4.5
Minimum operating voltage after start UCCx808-1 7.6 8.3 9 V
UCCx808-2 3.9 4.1 4.3
Hysteresis UCCx808-1 3.5 4.2 5.1 V
UCCx808-2 0.1 0.2 0.3
SOFT-START SECTION
COMP rise time FB = 1.8 V, rise from 0.5 V to 4 V 3.5 20 ms
OVERALL SECTION
Start-up current VDD < start threshold 130 260 µA
Operating supply current FB = 0 V, CS = 0 V (5)(6) 1 2 mA
VDD zener shunt voltage IDD = 10 mA (4) 13 14 15 V
(1) Measured at RC. Signal amplitude tracks VDD.
(2) Gain is defined by: UCC2808-1 UCC2808-2 UCC3808-1 UCC3808-2 equation_01_slus168.gif0 v VCS v 0.4 V
(3) Parameter measured at trip point of latch with FB at 0 V.
(4) Start threshold and Zener shunt threshold track one another.
(5) For UCCx808 – 1, set VDD above the start threshold before setting at 10 V
(6) Does not include current in the external oscillator network.

6.5 Typical Characteristics

UCC2808-1 UCC2808-2 UCC3808-1 UCC3808-2 graph_01_slus168.gif
Figure 1. Frequency vs Timing Resistor
UCC2808-1 UCC2808-2 UCC3808-1 UCC3808-2 graph_03_slus168.gif
Figure 3. CS Offset vs Temperature
UCC2808-1 UCC2808-2 UCC3808-1 UCC3808-2 graph_02_slus168.gif
Figure 2. IDD vs Oscillator Frequency