Home Power management AC/DC switching regulators AC/DC controllers

UCC2808-1

ACTIVE

Product details

Topology Push pull Control mode Current Features Error amplifier, Multi-topology, Soft start Duty cycle (max) (%) 49
Topology Push pull Control mode Current Features Error amplifier, Multi-topology, Soft start Duty cycle (max) (%) 49
SOIC (D) 8 29.4 mm² (4.9 mm × 6 mm)
  • Dual output drive stages in push-pull configuration
  • 130µA typical starting current
  • 1mA typical run current
  • Operation to 1MHz
  • Internal soft-start
  • On-chip error amplifier with 2MHz gain bandwidth product
  • On-chip VDD clamping
  • Output drive stages capable of 500mA peak source current, 1A peak sink current
  • Dual output drive stages in push-pull configuration
  • 130µA typical starting current
  • 1mA typical run current
  • Operation to 1MHz
  • Internal soft-start
  • On-chip error amplifier with 2MHz gain bandwidth product
  • On-chip VDD clamping
  • Output drive stages capable of 500mA peak source current, 1A peak sink current

The UCCx808-x is a family of BiCMOS push-pull pulse-width modulators that are high-speed and low-power. The UCCx808 contains all of the control and drive circuitry required for offline or DC-to-DC fixed frequency current-mode switching power supplies with a minimal external parts count.

The UCCx808-x dual output drive stages are arranged in a push-pull configuration. Both outputs switch at half the oscillator frequency using a toggle flip-flop. The dead time between the two outputs is typically 60ns to 200ns, depending on the values of the timing capacitor and resistors, thus limiting each output stage duty cycle to less than 50%.

The UCCx808-x is a family of BiCMOS push-pull pulse-width modulators that are high-speed and low-power. The UCCx808 contains all of the control and drive circuitry required for offline or DC-to-DC fixed frequency current-mode switching power supplies with a minimal external parts count.

The UCCx808-x dual output drive stages are arranged in a push-pull configuration. Both outputs switch at half the oscillator frequency using a toggle flip-flop. The dead time between the two outputs is typically 60ns to 200ns, depending on the values of the timing capacitor and resistors, thus limiting each output stage duty cycle to less than 50%.

Download View video with transcript Video

Similar products you might be interested in

open-in-new Compare alternates
Pin-for-pin with same functionality to the compared device.
UCC3808-1 ACTIVE Low power current mode push-pull PWM with 12.5/8.3V UVLO, 0°C to 70°C narrower operating temperature range

Technical documentation

No results found. Please clear your search and try again.
View all 1
Top documentation Type Title Format options Date
* Data sheet UCCx808-x Low Power Current Mode Push-Pull PWM datasheet (Rev. F) PDF | HTML Jul 18, 2025

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Reference design

PMP9522 — Isolated 26VAC/DC Solid-State Relay Reference Design

This isolated, bi-directional, solid-state switch can control current flow into both AC and DC loads. Rated for 24VAC, it can switch loads up to approximately 17A.

Supported products & hardware
Package Pins CAD symbols, footprints & 3D models
SOIC (D) 8 Ultra Librarian

Ordering & quality

Recommended products may have parameters, evaluation modules or reference designs related to this TI product.

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos