SLVSIO1D March 2026 – November 2026 UCG28836 , UCG28838 , UCG28844 , UCG28846
PRODUCTION DATA
The device monitors output voltage from the SW pin. If VOUT exceeds 25V, an overvoltage protection (OVP) is triggered and switching stops. This protection prevents from damage to the output capacitors in an output overvoltage event, and hence this is a latched fault. Use the right TR pin resistor value to avoid mistriggering this protection. For a fixed output voltage design, use a transformer with primary-to-secondary turns ratio to match the output reflected voltage with the case of 20V output and the TR pin setting, to allow the output overvoltage protection still triggers at 25% higher value from the nominal VOUT.