SLUSEI2A
May 2021 – June 2022
BQ79652-Q1
,
BQ79654-Q1
,
BQ79656-Q1
PRODUCTION DATA
1
Features
2
Applications
3
Description
4
Revision History
5
Description (continued)
6
Device and Documentation Support
6.1
Device Support
6.1.1
Third-Party Products Disclaimer
6.2
Receiving Notification of Documentation Updates
6.3
Support Resources
6.4
Trademarks
6.5
Electrostatic Discharge Caution
6.6
Glossary
Mechanical, Packaging, and Orderable Information
Package Options
Mechanical Data (Package|Pins)
PAP|64
MPQF071C
Thermal pad, mechanical data (Package|Pins)
PAP|64
PPTD012N
Orderable Information
slusei2a_oa
slusei2a_pm
1
Features
Qualified for automotive applications
AEC-Q100 Qualified with the following results:
Device temperature grade 1: –40°C to +125°C ambient operating temperature range
Device HBM ESD classification level 2
Device CDM ESD classification level C4B
Functional Safety-Compliant
Developed for functional safety applications
Documentation to aid ISO 26262 system design
Systematic capability up to ASIL D
Hardware capability up to ASIL D
+/- 1.5mV ADC accuracy
Pin-package and software compatible device family:
Stackable monitor 16S (BQ79616-Q1, BQ79656-Q1)
, 14S (BQ79614-Q1, BQ79654-Q1),
and 12S (BQ79612-Q1, BQ79652-Q1)
Standalone monitor 48 V system (BQ75614-Q1)
Supports current-sense measurement
Built-in redundancy path for voltage and temperature
and current
diagnostics
Highly accurate cell voltage measurements within 128 µs for all cell channels
Integrated post-ADC configurable digital low-pass filters
Supports bus bar connection and measurement
Built-in host-controlled hardware reset to emulate POR-like device reset
Supports internal cell balancing
Balancing current at 240 mA
Built-in balancing thermal management with automatic pause and resume control
Isolated differential daisy chain communication with optional ring architecture
Embedded fault signal and heartbeat through communication line
5 V LDO output to power external digital isolator
UART/SPI host interface/communication bridge device BQ79600-Q1
Built-in SPI master