SLPS584B December 2015 – December 2017 CSD95377Q4M
PRODUCTION DATA.
Refer to the PDF data sheet for device specific package drawings
The CSD95377Q4M NexFET™ power stage is a highly-optimized design for use in a high power, high density synchronous buck converter. This product integrates the driver IC and power MOSFETs to complete the power stage switching function. The driver IC has built-in selectable diode emulation function enables Discontinuous Conduction Mode (DCM) operation to improve light load efficiency. This combination produces high-current, high-efficiency, and high-speed switching capability in a small 3.5 mm × 4.5 mm outline package. In addition, the PCB footprint has been optimized to help reduce design time and simplify the completion of the overall system design.
DEVICE | MEDIA | QTY | PACKAGE | SHIP |
---|---|---|---|---|
CSD95377Q4M | 13-Inch Reel | 2500 | SON 3.50-mm × 4.50-mm Plastic Package |
Tape and Reel |
CSD95377Q4MT | 7-Inch Reel | 250 |