JAJSDA9 June 2017 ADC081S101-MIL
PRODUCTION DATA.
| MIN | MAX | UNIT | ||
|---|---|---|---|---|
| Analog supply voltage, VA | –0.3 | 6.5 | V | |
| Voltage on any analog pin to GND | –0.3 | VA + 0.3 | V | |
| Input current at any pin(4) | ±10 | mA | ||
| Package input current(4) | ±20 | mA | ||
| Power consumption at TA = 25°C | See(5) | |||
| Junction temperature, TJ | 150 | °C | ||
| Storage temperature, Tstg | –65 | 150 | °C | |
| VALUE | UNIT | |||
|---|---|---|---|---|
| V(ESD) | Electrostatic discharge(1) | Human-body model (HBM), per ANSI/ESDA/JEDEC JS-001(2) | ±3500 | V |
| Machine model (MM) | ±300 | |||
| MIN | MAX | UNIT | ||
|---|---|---|---|---|
| VA | Supply voltage | 2.7 | 5.25 | V |
| Digital input pins voltage (regardless of supply voltage) | –0.3 | 5.25 | V | |
| Analog input pins voltage | 0 | VA | V | |
| Clock frequency | 25 | 20000 | kHz | |
| Sample rate | 1 | Msps | ||
| TA | Operating temperature | –40 | 85 | °C |
| THERMAL METRIC(1) | ADC081S021 | UNIT | ||
|---|---|---|---|---|
| DBV (SOT-23) | NGF (WSON) | |||
| 6 PINS | 6 PINS | |||
| RθJA | Junction-to-ambient thermal resistance | 184.5 | 99.8 | °C/W |
| RθJC(top) | Junction-to-case (top) thermal resistance | 151.2 | 118.3 | °C/W |
| RθJB | Junction-to-board thermal resistance | 29.7 | 68.9 | °C/W |
| ψJT | Junction-to-top characterization parameter | 29.8 | 6.6 | °C/W |
| ψJB | Junction-to-board characterization parameter | 29.1 | 69.2 | °C/W |
| RθJC(bot) | Junction-to-case (bottom) thermal resistance | — | 14.8 | °C/W |
| PARAMETER | TEST CONDITIONS | MIN(2) | TYP | MAX(2) | UNIT | |
|---|---|---|---|---|---|---|
| STATIC CONVERTER CHARACTERISTICS | ||||||
| Resolution with no missing codes | 8 | Bits | ||||
| INL | Integral non-linearity | TA = 25°C | ±0.05 | LSB | ||
| TA = TMINto TMAX | ±0.3 | |||||
| DNL | Differential non-linearity | TA = 25°C | ±0.07 | LSB | ||
| TA = TMINto TMAX | ±0.3 | |||||
| VOFF | Offset error | TA = 25°C | ±0.03 | LSB | ||
| TA = TMINto TMAX | ±0.3 | |||||
| GE | Gain error | TA = 25°C | ±0.08 | LSB | ||
| TA = TMINto TMAX | ±0.4 | LSB | ||||
| TUE | Total unadjusted error | TA = 25°C | ±0.07 | LSB | ||
| TA = TMINto TMAX | ±0.3 | |||||
| DYNAMIC CONVERTER CHARACTERISTICS | ||||||
| SINAD | Signal-to-noise plus distortion ratio |
VA = 2.7 V to 5.25 V, fIN = 100 kHz, –0.02 dBFS |
49.7 | dB | ||
| TA = TMINto TMAX | 49 | |||||
| SNR | Signal-to-noise ratio | VA = 2.7 V to 5.25 V, fIN = 100 kHz, –0.02 dBFS | 49.7 | dB | ||
| THD | Total harmonic distortion | VA = 2.7 V to 5.25 V, fIN = 100 kHz, –0.02 dBFS | –77 | dB | ||
| TA = TMINto TMAX | –65 | |||||
| SFDR | Spurious-free dynamic range | VA = 2.7 V to 5.25 V, fIN = 100 kHz, –0.02 dBFS | 68 | dB | ||
| TA = TMINto TMAX | 65 | |||||
| ENOB | Effective number of bits | VA = 2.7 V to 5.25 V, fIN = 100 kHz, –0.02 dBFS | 7.9 | Bits | ||
| TA = TMINto TMAX | 7.8 | |||||
| IMD | Intermodulation distortion, second order terms |
VA = 5.25 V, fa = 103.5 kHz, fb = 113.5 kHz | –68 | dB | ||
| Intermodulation distortion, third order terms |
VA = 5.25 V, fa = 103.5 kHz, fb = 113.5 kHz | –68 | dB | |||
| FPBW | –3 dB full power bandwidth | VA = 5 V | 11 | MHz | ||
| VA = 3 V | 8 | MHz | ||||
| ANALOG INPUT CHARACTERISTICS | ||||||
| VIN | Input range | 0 to VA | V | |||
| IDCL | DC leakage current | TA = TMINto TMAX | ±1 | µA | ||
| CINA | Input capacitance | Track mode | 30 | pF | ||
| Hold mode | 4 | pF | ||||
| DIGITAL INPUT CHARACTERISTICS | ||||||
| VIH | Input high voltage | VA = 5.25 V, TA = TMINto TMAX | 2.4 | V | ||
| VA = 3.6 V, TA = TMINto TMAX | 2.1 | V | ||||
| VIL | Input low voltage | VA = 5 V, TA = TMINto TMAX | 0.8 | V | ||
| VA = 3 V, TA = TMINto TMAX | 0.4 | V | ||||
| IIN | Input current | VIN = 0 V or VA | ±10 | nA | ||
| VIN = 0 V or VA, TA = TMINto TMAX | ±1 | µA | ||||
| CIND | Digital input capacitance | 2 | pF | |||
| TA = TMINto TMAX | 4 | |||||
| DIGITAL OUTPUT CHARACTERISTICS | ||||||
| VOH | Output high voltage | ISOURCE = 200 µA | VA – 0.07 | V | ||
| ISOURCE = 200 µA, TA = TMINto TMAX | VA – 0.2 | |||||
| ISOURCE = 1 mA | VA – 0.1 | V | ||||
| VOL | Output low voltage | ISINK = 200 µA | 0.03 | V | ||
| ISINK = 200 µA, TA = TMINto TMAX | 0.4 | |||||
| ISINK = 1 mA | 0.1 | V | ||||
| IOZH, IOZL | TRI-STATE leakage current | ±0.1 | µA | |||
| TA = TMINto TMAX | ±10 | |||||
| COUT | TRI-STATE output capacitance | 2 | pF | |||
| TA = TMINto TMAX | 4 | |||||
| Output coding | Straight (natural) binary | |||||
| POWER SUPPLY CHARACTERISTICS | ||||||
| VA | Supply voltage | TA = TMINto TMAX | 2.7 | 5.25 | V | |
| IA | Supply current, normal mode (operational, CS low) |
VA = 5.25 V, fSAMPLE = 1 k\Msps, SOT-23 and WSON | 2.0 | mA | ||
| VA = 5.25 V, fSAMPLE = 1 k\Msps, TA = TMINto TMAX, SOT-23 | 3.2 | |||||
| VA = 5.25 V, fSAMPLE = 1 k\Msps, TA = TMINto TMAX, WSON | 2.6 | |||||
| VA = 3.6 V, fSAMPLE = 1 Msps, SOT-23 and WSON | 0.6 | mA | ||||
| VA = 3.6 V, fSAMPLE = 1 Msps, TA = TMINto TMAX, SOT-23 | 1.5 | |||||
| VA = 3.6 V, fSAMPLE = 1 Msps, TA = TMINto TMAX, WSON | 1.1 | |||||
| Supply current, shutdown (CS high) |
fSCLK = 0 MHz, VA = 5.25 V, fSAMPLE = 0 ksps | 500 | nA | |||
| fSCLK = 20 MHz, VA = 5.25 V, fSAMPLE = 0 ksps | 60 | µA | ||||
| PD | Power consumption, normal mode (operational, CS low) |
VA = 5 V, SOT-23 and WSON | 10 | mW | ||
| TA = TMINto TMAX, VA = 5 V, SOT-23 | 16 | |||||
| TA = TMINto TMAXVA = 5 V, WSON | 13 | |||||
| VA = 3 V, SOT-23 and WSON | 2.0 | mW | ||||
| TA = TMINto TMAX, VA = 3 V, SOT-23 | 4.5 | |||||
| TA = TMINto TMAXVA = 3 V, WSON | 3.3 | |||||
| Power consumption, shutdown (CS high) |
fSCLK = 0 MHz, VA = 5 V, fSAMPLE = 0 ksps | 2.5 | µW | |||
| fSCLK = 20 MHz, VA = 5 V, fSAMPLE = 0 ksps | 300 | µW | ||||
| AC ELECTRICAL CHARACTERISTICS | ||||||
| fSCLK | Clock frequency | TA = TMINto TMAX, See(3) | 10 | 20 | MHz | |
| fS | Sample rate | See(3) | 50 | ksps | ||
| TA = TMINto TMAX, See(3) | 500 | |||||
| TA = TMINto TMAX | 1 | Msps | ||||
| tHOLD | Hold time, falling edges | TA = TMINto TMAX | 13 | SCLK | ||
| DC | SCLK duty cycle | fSCLK = 20 MHz | 50% | |||
| TA = TMINto TMAX, fSCLK = 20 MHz | 40% | 60% | ||||
| tACQ | Minimum time required for acquisition | TA = TMINto TMAX | 350 | ns | ||
| tQUIET | Quiet time | TA = TMINto TMAX, See(4) | 50 | ns | ||
| tAD | Aperture delay | 3 | ns | |||
| tAJ | Aperture jitter | 30 | ps | |||
| PARAMETER | TEST CONDITIONS | MIN | TYP | MAX | UNIT | ||
|---|---|---|---|---|---|---|---|
| tCS | Minimum CS pulse width | TA = TMINto TMAX | 10 | ns | |||
| tSU | CS to SCLK setup time | TA = TMINto TMAX | 10 | ns | |||
| tEN | Delay from CS until SDATA TRI-STATE disabled(2) | TA = TMINto TMAX | 20 | ns | |||
| tACC | Data access time after SCLK falling edge(3) | VA = 2.7 V to 3.6 V, TA = TMINto TMAX |
40 | ns | |||
| VA = 4.75 V to 5.25 V, TA = TMINto TMAX |
20 | ns | |||||
| tCL | SCLK low pulse width | TA = TMINto TMAX | 0.4 × tSCLK | ns | |||
| tCH | SCLK high pulse width | TA = TMINto TMAX | 0.4 × tSCLK | ns | |||
| tH | SCLK to data valid hold time | VA = 2.7 V to 3.6 V, TA = TMINto TMAX |
7 | ns | |||
| VA = 4.75 V to 5.25 V, TA = TMINto TMAX |
5 | ns | |||||
| tDIS | SCLK falling edge to SDATA high impedance(4) | VA = 2.7 V to 3.6 V, TA = TMINto TMAX |
6 | 25 | ns | ||
| VA = 4.75 V to 5.25 V, TA = TMINto TMAX |
5 | 25 | ns | ||||
| tPOWER-UP | Power-up time from full power down | TA = 25°C | 1 | µs | |||
Figure 1. Timing Test Circuit
Figure 2. ADC081S101-MIL Serial Timing Diagram