JAJSMN5 July 2021 ADC09DJ800-Q1 , ADC09QJ800-Q1 , ADC09SJ800-Q1
PRODUCTION DATA
MIN | MAX | UNIT | ||
---|---|---|---|---|
Supply voltage range | VA19(2) | –0.3 | 2.35 | V |
VPLL19(3) | –0.3 | 2.35 | ||
VREFO(2) | –0.3 | 2.35 | ||
VTRIG(5) | –0.3 | 2.35 | ||
VA11(2) | –0.3 | 1.32(11) | ||
VD11(5) | –0.3 | 1.32(11) | ||
Voltage difference between any 1.9 V supply (VA19, VPLL19 or VREFO) | –0.5 | 0.5 | ||
Voltage between AGND, DGND, PGND and SE_GND | –0.1 | 0.1 | V | |
Pin voltage range | D[7:0]+, D[7:0]–, TMSTP+, TMSTP–(5) | –0.5 | VD11 + 0.5(7) | V |
CLK+, CLK–, SYSREF+, SYSREF–(2) | –0.5 | VA11 + 0.5(6) | ||
SE_CLK(4) | –0.5 | VA19 + 0.5(8) | ||
PLLREFO+, PLLREFO–(2) | –0.5 | VREFO + 0.5(9) | ||
TRIGOUT+,TRIGOUT–(5) | –0.5 | VTRIG + 0.5(10) | ||
BG, TDIODE+, TDIODE–(2) | –0.5 | VA19 + 0.5(8) | ||
INA+, INA–, INB+, INB–, INC+, INC–, IND+, IND–(2) | VA11 – 1.0 |
VA11 + 1.0 |
||
CALSTAT, CALTRIG, CLKCFG0, CLKCFG1, PLL_EN, PLLREF_SE, ORA, ORB, ORC, ORD, PD, SCLK, SCS, SDI, SDO, SYNCSE (2) | –0.5 | VA19 + 0.5(8) | ||
Peak input current (any input except INA+, INA–, INB+, INB–, INC+, INC–, IND+, IND–) | –25 | 25 | mA | |
Peak input current (INA+, INA–, INB+, INB–, INC+, INC–, IND+, IND–) | –50 | 50 | mA | |
Peak RF input power (INA+, INA–, INB+, INB–, INC+, INC–, IND+, IND–) | Single-ended with ZS-SE = 50 Ω | 16.4 | dBm | |
Peak total input current (sum of absolute value of all currents forced in or out, not including power-supply current) | 100 | mA | ||
Operating junction temperature, Tj | –40 | 150 | °C | |
Storage temperature, Tstg | –65 | 150 | °C |