JAJSPH5 December 2022 ADC3544
PRODUCTION DATA
7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
0 | 0 | 0 | 0 | 0 | 0 | 0 | RESET |
R/W-0 | R/W-0 | R/W-0 | R/W-0 | R/W-0 | R/W-0 | R/W-0 | R/W-0 |
Bit | Field | Type | Reset | Description |
---|---|---|---|---|
7-1 | 0 | R/W | 0 | Must write 0 |
0 | RESET | R/W | 0 | This bit resets all internal registers to the default values and self clears to 0. |
7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
OP IF MAPPER | 0 | OP IF EN | OP IF SEL | ||||
R/W-0 | R/W-0 | R/W-0 | R/W-0 | R/W-0 | R/W-0 | R/W-0 | R/W-0 |
Bit | Field | Type | Reset | Description |
---|---|---|---|---|
7-5 | OP IF MAPPER | R/W | 000 | Output interface mapper. This register contains the proper output interface bit mapping for the different interfaces. The interface bit mapping is internally loaded from e-fuses and also requires a fuse load command to go into effect (0x13, D0). Register 0x07 along with the E-Fuse Load (0x13, D0) needs to be loaded first in the programming sequence since the E-Fuse load resets the SPI writes. After initial reset the default output interface variant is loaded automatically from fuse internally. However when reading back this register reads 000 until a value is written using SPI. 001: 2-wire, 18 and 14-bit 010: 2-wire, 16-bit 011: 1-wire 100: 0.5-wire 101: DDR 110: SDR others: not used |
4 | 0 | R/W | 0 | Must write 0 |
3 | OP IF EN | R/W | 0 | Enables changing the default output interface mode (D2-D0). |
2-0 | OP IF SEL | R/W | 000 | Selection of the output interface mode. OP IF EN (D3) needs to be enabled also. After initial reset the default output interface is loaded automatically from fuse internally. However when reading back this register reads 000 until a value is written using SPI. 000: SDR CMOS 001: DDR CMOS 011: 2-wire 100: 1-wire 101: 0.5-wire others: not used |
7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
0 | 0 | PDN CLKBUF | PDN REFAMP | 0 | PDN A | 1 | PDN GLOBAL |
R/W-0 | R/W-0 | R/W-0 | R/W-0 | R/W-0 | R/W-0 | R/W-0 | R/W-0 |
Bit | Field | Type | Reset | Description |
---|---|---|---|---|
7-6 | 0 | R/W | 0 | Must write 0 |
5 | PDN CLKBUF | R/W | 0 | Powers down sampling clock buffer 0: Clock buffer enabled 1: Clock buffer powered down |
4 | PDN REFAMP | R/W | 0 | Powers down internal reference gain amplifier 0: REFAMP enabled 1: REFAMP powered down |
3 | 0 | R/W | 0 | Must write 0 |
2 | PDN A | R/W | 0 | Powers down ADC channel A 0: ADC channel A enabled 1: ADC channel A powered down |
1 | 1 | R/W | 1 | Must write 1 |
0 | PDN GLOBAL | R/W | 0 | Global power down via SPI 0: Global power disabled 1: Global power down enabled. Power down mask (register 0x0D) determines which internal blocks are powered down. |
7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
CMOS OB DIS [23:0] | |||||||
R/W-0 | R/W-0 | R/W-0 | R/W-0 | R/W-0 | R/W-0 | R/W-0 | R/W-0 |
Bit | Field | Type | Reset | Description |
---|---|---|---|---|
7:0 | CMOS OB DIS [23:0] | R/W | 0 | These register bits power down the individual CMOS output buffers. See Table 8-19 for the actual bit to pin mapping. Unused pins should be powered down (ie set to 1) for maximum power savings. Even though unused outputs don't toggle there is still a small amount of static power (< 1mA) that can be saved by disabling the output buffers. There is a separate control to enable the DCLKIN buffer in register 0x1F (D6) and 0x18 (D4). DCLK output buffer is powered down using register 0x1F (D4). NOTE: When using serial CMOS interface the CMOS output buffer (D3) has to be powered down because it shares the pin with DCLKIN. 0: Output buffer enabled 1: Output buffer powered down |
ADDRESS (HEX) | BIT | PIN NAME | SDR CMOS | DDR CMOS | SCMOS 2-w | SCMOS 1-w |
---|---|---|---|---|---|---|
0x0A | D7 | D7 | D7 | D7 | - | - |
D6 | - | - | - | - | - | |
D5 | - | - | - | - | - | |
D4 | D4 | D4 | - | - | - | |
D3 | D3 | D3 | - | DCLKIN | DCLKIN | |
D2 | D2 | D2 | - | - | - | |
D1 | D1 | D1 | - | - | - | |
D0 | D0 | D0 | - | - | - | |
Register setting | 0x60 | 0x7F | 0xFF | 0xFF | ||
0x0B | D7 | D13 | D13 | - | - | - |
D6 | D14 | D14 | - | - | - | |
D5 | D15 | D15 | - | - | - | |
D4 | FCLK | - | - | FCLK | FCLK | |
D3 | - | - | - | - | - | |
D2 | - | - | - | - | - | |
D1 | - | - | - | - | - | |
D0 | D8 | D8 | D8 | - | - | |
Register setting | 0x1E | 0xFE | 0xEF | 0xEF | ||
0x0C | D7 | D10 | D10 | D10 | - | - |
D6 | D9 | D9 | D9 | - | - | |
D5 | D6 | D6 | D6 | - | - | |
D4 | D5 | D5 | D5 | - | - | |
D3 | - | - | - | - | - | |
D2 | - | - | - | - | - | |
D1 | D11 | D11 | D11 | D11 | D11 | |
D0 | D12 | D12 | D12 | D12 | - | |
Register setting | 0x0C | 0x0C | 0xFC | 0xFD |
7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
0 | 0 | 0 | 0 | MASK CLKBUF | MASK REFAMP | MASK BG DIS | 0 |
R/W-0 | R/W-0 | R/W-0 | R/W-0 | R/W-0 | R/W-0 | R/W-0 | R/W-0 |
Bit | Field | Type | Reset | Description |
---|---|---|---|---|
7-4 | 0 | R/W | 0 | Must write 0 |
3 | MASK CLKBUF | R/W | 0 | Global power down mask control for sampling clock input buffer. 0: Clock buffer will get powered down when global power down is exercised. 1: Clock buffer will NOT get powered down when global power down is exercised. |
2 | MASK REFAMP | R/W | 0 | Global power down mask control for reference amplifier. 0: Reference amplifier will get powered down when global power down is exercised. 1: Reference amplifier will NOT get powered down when global power down is exercised. |
1 | MASK BG DIS | R/W | 0 | Global power down mask control for internal 1.2V bandgap voltage reference. Setting this bit reduces power consumption in global power down mode but increases the wake up time. See the power down option overview. 0: Internal 1.2V bandgap voltage reference will NOT get powered down when global power down is exercised. 1: Internal 1.2V bandgap voltage reference will get powered down when global power down is exercised. |
0 | 0 | R/W | 0 | Must write 0 |
7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
SYNC PIN EN | SPI SYNC | SPI SYNC EN | 0 | REF CTL | REF SEL | SE CLK EN | |
R/W-0 | R/W-0 | R/W-0 | R/W-0 | R/W-0 | R/W-0 | R/W-0 | R/W-0 |
Bit | Field | Type | Reset | Description |
---|---|---|---|---|
7 | SYNC PIN EN | R/W | 0 | This bit controls the functionality of the SYNC/PDN pin. 0: SYNC/PDN pin exercises global power down mode when pin is pulled high. 1: SYNC/PDN pin issues the SYNC command when pin is pulled high. |
6 | SPI SYNC | R/W | 0 | Toggling this bit issues the SYNC command using the SPI register write. SYNC using SPI must be enabled as well (D5). This bit doesn't self reset to 0. 0: Normal operation 1: SYNC command issued. |
5 | SPI SYNC EN | R/W | 0 | This bit enables synchronization using SPI instead of the SYNC/PDN pin. 0: Synchronization using SPI register bit disabled. 1: Synchronization using SPI register bit enabled. |
4 | 0 | R/W | 0 | Must write 0 |
3 | REF CTL | R/W | 0 | This bit determines if the REFBUF pin controls the voltage reference selection or the SPI register (D2-D1). 0: The REFBUF pin selects the voltage reference option. 1: Voltage reference is selected using SPI (D2-D1) and single ended clock using D0. |
2-1 | REF SEL | R/W | 00 | Selects of the voltage reference option. REF CTRL (D3) must be set to 1. 00: Internal reference 01: External voltage reference (1.2V) using internal reference buffer (REFBUF) 10: External voltage reference 11: not used |
0 | SE CLK EN | R/W | 0 | Selects single ended clock input and powers down the differential sampling clock input buffer. REF CRTL (D3) must be set to 1. 0: Differential clock input 1: Single ended clock input |
7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
0 | 0 | SE A | 0 | 0 | 0 | 0 | 0 |
R/W-0 | R/W-0 | R/W-0 | R/W-0 | R/W-0 | R/W-0 | R/W-0 | R/W-0 |
Bit | Field | Type | Reset | Description |
---|---|---|---|---|
7-6 | 0 | R/W | 0 | Must write 0 |
5 | SE A | R/W | 0 | This bit enables single ended analog input, channel A. In this mode the SNR is reduced by 3-dB. 0: Differential input 1: Single ended input |
4-0 | 0 | R/W | 0 | Must write 0 |
7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
0 | 0 | 0 | 0 | 0 | 0 | E-FUSE LD | |
R/W-0 | R/W-0 | R/W-0 | R/W-0 | R/W-0 | R/W-0 | R/W-0 | R/W-0 |
Bit | Field | Type | Reset | Description |
---|---|---|---|---|
7-1 | 0 | R/W | 0 | Must write 0 |
0 | E-FUSE LD | R/W | 0 | This register bit loads the internal bit mapping for different interfaces. After setting the interface in register 0x07, this E-FUSE LD bit needs to be set to 1 and reset to 0 for loading to go into effect. Register 0x07 along with the E-Fuse Load (0x13, D0) needs to be loaded first in the programming sequence since the E-Fuse load resets the SPI writes. 0: E-FUSE LOAD set 1: E-FUSE LOAD reset |
7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
CUSTOM PAT [7:0] | |||||||
CUSTOM PAT [15:8] | |||||||
0 | 0 | 0 | TEST PAT A | CUSTOM PAT [17:16] | |||
R/W-0 | R/W-0 | R/W-0 | R/W-0 | R/W-0 | R/W-0 | R/W-0 | R/W-0 |
Bit | Field | Type | Reset | Description |
---|---|---|---|---|
7-0 | CUSTOM PAT [17:0] | R/W | 00000000 | This register is used for two purposes:
00001: Ramp pattern for 18-bit ADC 00100: Ramp pattern for 16-bit ADC 10000: Ramp pattern for 14-bit ADC |
7-5 | 0 | R/W | 0 | Must write 0. |
4-2 | TEST PAT A | R/W | 000 | Enables test pattern output mode for channel A (NOTE: The test pattern is set prior to the bit mapper and is based on native resolution of the ADC starting from the MSB). These work in either output format. |
000: Normal output mode (test pattern output disabled) 010: Ramp pattern: need to set proper increment using CUSTOM PAT register 011: Constant Pattern using CUSTOM PAT [17:0] in register 0x14/15/16. others: not used |
7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
0 | 0 | 0 | DCLKIN EN | 0 | 0 | 0 | 0 |
R/W-0 | R/W-0 | R/W-0 | R/W-0 | R/W-0 | R/W-0 | R/W-0 | R/W-0 |
Bit | Field | Type | Reset | Description |
---|---|---|---|---|
7-5 | 0 | R/W | 0 | Must write 0 |
4 | DCLKIN EN | R/W | 0 | This bit enables the DCLKIN clock input buffer for serial CMOS modes. Also DCLKIN EN (0x1F, D6) needs to be set as well. 0: DCLKIN buffer powered down. 1: DCLKIN buffer enabled. |
3-0 | 0 | R/W | 0 | Must write 0 |
7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
FCLK SRC | 0 | 0 | FCLK DIV | 0 | 0 | FCLK EN | 0 |
R/W-0 | R/W-0 | R/W-0 | R/W-0 | R/W-0 | R/W-0 | R/W-0 | R/W-0 |
Bit | Field | Type | Reset | Description |
---|---|---|---|---|
7 | FCLK SRC | R/W | 0 | User has to select if FCLK signal comes from ADC or from DDC block. Here real decimation is treated same as bypass mode 0: FCLK generated from ADC. FCLK SRC set to 0 for DDC bypass and real decimation mode. 1: FCLK generated from DDC block. In complex decimation mode only this bit needs to be set for 2-w and 1-w output interface mode. |
6-5 | 0 | R/W | 0 | Must write 0 |
4 | FCLK DIV | R/W | 0 | This bit needs to be set to 1 for 2-w output mode in bypass mode only (non decimation). 0: All output interface modes except 2-w bypass mode.. 1: 2-w output interface mode. |
3-2 | 0 | R/W | 0 | Must write 0 |
1 | FCLK EN | R/W | 0 | This bit enables FCLK output for CMOS output. 0: Data output pin is used for parallel output data. 1: Data output pin is used for FCLK output in serialized CMOS mode. |
0 | 0 | R/W | 0 | Must write 0 |
BYPASS/DECIMATION | SERIAL INTERFACE | FCLK SRC | FCLK DIV |
---|---|---|---|
Decimation Bypass/ Real Decimation | 2-wire | 0 | 1 |
1-wire | 0 | 0 | |
Complex Decimation | 2-wire | 1 | 0 |
1-wire | 1 | 0 |
7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
MAPPER EN | 20B EN | BIT MAPPER RES | 0 | 0 | 0 | ||
R/W-0 | R/W-0 | R/W-0 | R/W-0 | R/W-0 | R/W-0 | R/W-0 | R/W-0 |
Bit | Field | Type | Reset | Description |
---|---|---|---|---|
7 | MAPPER EN | R/W | 0 | This bit enables changing the resolution of the output (including output serialization factor) in bypass mode only. This bit is not needed for 20-bit resolution output. 0: Output bit mapper disabled. 1: Output bit mapper enabled. |
6 | 20B EN | R/W | 0 | This bit enables 20-bit output resolution which can be useful for a high decimation settings so that quantization noise doesn't impact the ADC performance. 0: 20-bit output resolution disabled. 1: 20-bit output resolution enabled. |
5-3 | BIT MAPPER RES | R/W | 000 | Sets the output resolution using the bit mapper. MAPPER EN bit (D6) needs to be enabled when operating in bypass mode.. 000: 18 bit 001: 16 bit 010: 14 bit all others, n/a |
2-0 | 0 | R/W | 0 | Must write 0 |
BYPASS/DECIMATION | OUTPUT RESOLUTION | MAPPER EN (D7) | BIT MAPPER RES (D5-D3) |
---|---|---|---|
Decimation Bypass | Resolution Change | 1 | 000: 18-bit 001: 16-bit 010: 14-bit |
Real Decimation | Resolution Change (default 18-bit) | 0 | |
Complex Decimation | 0 |
7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
0 | 0 | CMOS DCLK DEL | 0 | 0 | 0 | 0 | |
R/W-0 | R/W-0 | R/W-0 | R/W-0 | R/W-0 | R/W-0 | R/W-0 | R/W-0 |
Bit | Field | Type | Reset | Description |
---|---|---|---|---|
7-6 | 0 | R/W | 0 | Must write 0 |
5-4 | CMOS DCLK DEL | R/W | 00 | These bits adjust the output timing of CMOS DCLK output. 00: no delay 01: DCLK advanced by 50 ps 10: DCLK delayed by 50 ps 11: DCLK delayed by 100 ps |
3-0 | 0 | R/W | 0 | Must write 0 |
7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
LOW DR EN | DCLKIN EN | 0 | DCLK OB EN | 2X DCLK | 0 | 0 | 0 |
R/W-0 | R/W-0 | R/W-0 | R/W-0 | R/W-0 | R/W-0 | R/W-0 | R/W-0 |
Bit | Field | Type | Reset | Description |
---|---|---|---|---|
7 | LOW DR EN | R/W | 0 | This bit impacts the output drive strength of the CMOS output buffers. This bit can be enabled at slow speeds in order to save power consumption but it will also degrade the rise and fall times. 0: Low drive strength disabled. 1: Low drive strength enabled. |
6 | DCLKIN EN | R/W | 0 | This bit enables the DCLKIN clock input buffer for serial CMOS modes. Also DCLKIN EN (0x18, D4) needs to be set as well. 0: DCLKIN buffer powered down. 1: DCLKIN buffer enabled. |
5 | 0 | R/W | 0 | Must write 0 |
4 | DCLK OB EN | R/W | 1 | This bit enables DCLK output buffer. 0: DCLK output buffer powered down. 1: DCLK output buffer enabled. |
3 | 2X DCLK | R/W | 0 | This bit enables SDR output clocking with serial CMOS mode. When this mode is enabled, DCLKIN required is twice as fast and data is output only on rising edge of DCLK. 0: Normal operation with data output on DCLK rising and falling edge. 1: 2x DCLK mode enabled with data output on DCLK rising edge only. |
2-0 | 0 | R/W | 0 | Must write 0 |
7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
FCLK PAT [7:0] | |||||||
FCLK PAT [15:8] | |||||||
0 | 0 | 0 | 0 | FCLK PAT [19:16] | |||
R/W-0 | R/W-0 | R/W-0 | R/W-0 | R/W-0 | R/W-0 | R/W-0 | R/W-0 |
Bit | Field | Type | Reset | Description |
---|---|---|---|---|
7-0 | FCLK PAT [19:0] | R/W | 0xFFC00 | These bits can adjust the duty cycle of the FCLK. In decimation bypass mode the FCLK pattern gets adjusted automatically for the different output resolutions. Table 8-33 shows the proper FCLK pattern values for 1-wire. |
DECIMATION | OUTPUT RESOLUTION | 2-WIRE | 1-WIRE |
---|---|---|---|
REAL DECIMATION | 14-bit | Use Default | 0xFE000 |
16-bit | 0xFF000 | ||
18-bit | 0xFF800 | ||
20-bit | 0xFFC00 | ||
COMPLEX DECIMATION | 14-bit | 0xFFFFF | |
16-bit | |||
18-bit | |||
20-bit |
7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
0 | 0 | 0 | 0 | 0 | DIG BYP | DDC EN | 0 |
R/W-0 | R/W-0 | R/W-0 | R/W-0 | R/W-0 | R/W-0 | R/W-0 | R/W-0 |
Bit | Field | Type | Reset | Description |
---|---|---|---|---|
7-3 | 0 | R/W | 0 | Must write 0 |
2 | DIG BYP | R/W | 0 | This bit needs to be set to enable digital features block which includes decimation. 0: Digital feature block bypassed - lowest latency 1: Data path includes digital features |
1 | DDC EN | R/W | 0 | Enables internal decimation filter for both channels 0: DDC disabled. 1: DDC enabled. |
0 | 0 | R/W | 0 | Must write 0 |
7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
0 | DECIMATION | REAL OUT | 0 | 0 | MIX PHASE | ||
R/W-0 | R/W-0 | R/W-0 | R/W-0 | R/W-0 | R/W-0 | R/W-0 | R/W-0 |
Bit | Field | Type | Reset | Description |
---|---|---|---|---|
7 | 0 | R/W | 0 | Must write 0 |
6-4 | DECIMATION | R/W | 000 | Complex decimation setting. This applies to both channels. 000: Bypass mode (no decimation) 001: Decimation by 2 010: Decimation by 4 011: Decimation by 8 100: Decimation by 16 101: Decimation by 32 others: not used |
3 | REAL OUT | R/W | 0 | This bit selects real output decimation. This mode applies to both channels. In this mode, the decimation filter is a low pass filter and no complex mixing is performed to reduce power consumption. For maximum power savings the NCO in this case should be set to 0. 0: Complex decimation 1: Real decimation |
2-1 | 0 | R/W | 0 | Must write 0 |
0 | MIX PHASE | R/W | 0 | This bit used to invert the NCO phase 0: NCO phase as is. 1: NCO phase inverted. |
7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
MIX GAIN A | MIX RES A | FS/4 MIX A | 0 | 0 | 0 | 0 | |
R/W-0 | R/W-0 | R/W-0 | R/W-0 | R/W-0 | R/W-0 | R/W-0 | R/W-0 |
Bit | Field | Type | Reset | Description |
---|---|---|---|---|
7-6 | MIX GAIN A | R/W | 00 | This bit applies a 0, 3 or 6-dB digital gain to the output of digital mixer to compensate for the mixing loss for channel A. 00: no digital gain added 01: 3-dB digital gain added 10: 6-dB digital gain added 11: not used |
5 | MIX RES A | R/W | 0 | Toggling this bit resets the NCO phase of channel A and loads the new NCO frequency. This bit does not self reset. |
4 | FS/4 MIX A | R/W | 0 | Enables FS/4 mixing for DDC A (complex decimation only). 0: FS/4 mixing disabled. 1: FS/4 mixing enabled. |
3-0 | 0 | R/W | 0 | Must write 0. |
7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
0 | 0 | 0 | OP ORDER A | Q-DEL A | FS/4 MIX PH A | 0 | 0 |
R/W-0 | R/W-0 | R/W-0 | R/W-0 | R/W-0 | R/W-0 | R/W-0 | R/W-0 |
Bit | Field | Type | Reset | Description |
---|---|---|---|---|
7-5 | 0 | R/W | 0 | Must write 0 |
4 | OP ORDER A | R/W | 0 | Swaps the I and Q output order for channel A 0: Output order is I[n], Q[n] 1: Output order is swapped: Q[n], I[n] |
3 | Q-DEL A | R/W | 0 | This delays the Q-sample output of channel A by one. 0: Output order is I[n], Q[n] 1: Q-sample is delayed by 1 sample: I[n], Q[n+1], I[n+1], Q[n+2] |
2 | FS/4 MIX PH A | R/W | 0 | Inverts the mixer phase for channel A when using FS/4 mixer 0: Mixer phase is non-inverted 1: Mixer phase is inverted |
1-0 | 0 | R/W | 0 | Must write 0 |
7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
NCO A [7:0] | |||||||
NCO A [15:8] | |||||||
NCO A [23:16] | |||||||
NCO A [31:24] | |||||||
R/W-0 | R/W-0 | R/W-0 | R/W-0 | R/W-0 | R/W-0 | R/W-0 | R/W-0 |
Bit | Field | Type | Reset | Description |
---|---|---|---|---|
7-0 | NCO A [31:0] | R/W | 0 | Sets the 32 bit NCO value for decimation filter channel A. The NCO value is fNCO× 232/FS In real decimation mode these registers are automatically set to 0. |
7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
OUTPUT BIT MAPPER | |||||||
R/W-0 | R/W-0 | R/W-0 | R/W-0 | R/W-0 | R/W-0 | R/W-0 | R/W-0 |
Bit | Field | Type | Reset | Description |
---|---|---|---|---|
7-0 | OUTPUT BIT MAPPER | R/W | 0 | These registers are used to reorder the output data bus. See the Section 8.3.5.5 on how to program it. |
7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
0 | 0 | 0 | 0 | 0 | 0 | FORMAT A | 0 |
R/W-0 | R/W-0 | R/W-0 | R/W-0 | R/W-0 | R/W-0 | R/W-0 | R/W-0 |
Bit | Field | Type | Reset | Description |
---|---|---|---|---|
7-2 | 0 | R/W | 0 | Must write 0 |
1 | FORMAT A | R/W | 0 | This bit sets the output data format for channel A. Digital bypass register bit (0x24, D2) needs to be enabled as well. 0: 2s complement 1: Offset binary |
0 | 0 | R/W | 0 | Must write 0 |