JAJSG99 September 2018 ADS1235
PRODUCTION DATA.
The LOCK command locks-out write access to the registers including the calibration registers that are changed by calibration commands. The default mode is UNLOCK. Read access is allowed in LOCK mode. Table 25 shows the LOCK command byte sequence.
| DIRECTION | BYTE 1 | BYTE 2 | BYTE 3 | BYTE 4 |
|---|---|---|---|---|
| No CRC mode | ||||
| DIN | F2h | Arbitrary | ||
| DOUT/DRDY | FFh | Echo byte 1 | ||
| CRC mode | ||||
| DIN | F2h | Arbitrary | CRC-2 | 00h |
| DOUT/DRDY | FFh | Echo byte 1 | Echo Byte2 | out CRC-2 |