JAJSCO3C August 2016 – June 2017 ADS124S06 , ADS124S08
PRODUCTION DATA.
| PIN | FUNCTION | DESCRIPTION(1) | |
|---|---|---|---|
| NO. | NAME | ||
| 1 | AINCOM | Analog input | Common analog input for single-ended measurements |
| 2 | AIN5 | Analog input | Analog input 5 |
| 3 | AIN4 | Analog input | Analog input 4 |
| 4 | AIN3 | Analog input | Analog input 3 |
| 5 | AIN2 | Analog input | Analog input 2 |
| 6 | AIN1 | Analog input | Analog input 1 |
| 7 | AIN0 | Analog input | Analog input 0 |
| 8 | START/SYNC | Digital input | Start conversion |
| 9 | CS | Digital input | Chip select; active low |
| 10 | DIN | Digital input | Serial data input |
| 11 | SCLK | Digital input | Serial clock input |
| 12 | DOUT/DRDY | Digital output | Serial data output combined with data ready; active low |
| 13 | DRDY | Digital output | Data ready; active low |
| 14 | DGND | Digital ground | Digital ground |
| 15 | IOVDD | Digital supply | Digital I/O power supply. In case IOVDD is not tied to DVDD, connect a 100-nF (or larger) capacitor to DGND. |
| 16 | DVDD | Digital supply | Digital core power supply. Connect a 100-nF (or larger) capacitor to DGND. |
| 17 | CLK | Digital input | External clock input. Connect to DGND to use the internal oscillator. |
| 18 | RESET | Digital input | Reset; active low |
| 19 | GPIO3/AIN11 | Analog input/output | General-purpose I/O(2); analog input 11 (ADS124S08 only) |
| 20 | GPIO2/AIN10 | Analog input/output | General-purpose I/O(2); analog input 10 (ADS124S08 only) |
| 21 | GPIO1/AIN9 | Analog input/output | General-purpose I/O(2); analog input 9 (ADS124S08 only) |
| 22 | GPIO0/AIN8 | Analog input/output | General-purpose I/O(2); analog input 8 (ADS124S08 only) |
| 23 | REFOUT | Analog output | Positive voltage reference output. Connect a 1-µF to 47-µF capacitor to REFCOM if the internal voltage reference is enabled. |
| 24 | REFCOM | Analog output | Negative voltage reference output. Connect to AVSS. |
| 25 | NC | — | Leave unconnected or connect to AVSS |
| 26 | AVDD | Analog supply | Positive analog power supply. Connect a 330-nF (or larger) capacitor to AVSS. |
| 27 | AVSS | Analog supply | Negative analog power supply |
| 28 | AVSS-SW | Analog supply | Negative analog power supply; low-side switch. Connect to AVSS. |
| 29 | REFN0 | Analog input | Negative external reference input 0 |
| 30 | REFP0 | Analog input | Positive external reference input 0 |
| 31 | REFN1/AIN7 | Analog input | Negative external reference input 1; analog input 7 (ADS124S08 only) |
| 32 | REFP1/AIN6 | Analog input | Positive external reference input 1; analog input 6 (ADS124S08 only) |
| Thermal pad | — | RHB package only. Thermal power pad. Connect to AVSS. | |