JAJSGG2C October 2018 – June 2019 ADS125H02
PRODUCTION DATA.
MODE1 is shown in Figure 85 and described in Table 33.
Return to Register Map Summary.
| 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
| 0 | 0 | AUTOZERO | CONVRT | DELAY[3:0] | |||
| R/W-0h | R/W-0h | R/W-0h | R/W-0h | R/W-1h | |||
| Bit | Field | Type | Reset | Description |
|---|---|---|---|---|
| 7:6 | 0 | R/W | 0h |
Reserved Always write 0 |
| 5 | AUTOZERO | R/W | 0h |
Auto-Zero Mode Select normal or auto-zero operating mods. See the Auto-Zero Mode section. 0: Normal mode (default) 1: Auto-zero mode |
| 4 | CONVRT | R/W | 0h |
Conversion Mode Select the ADC conversion mode. See the Conversion Control section. 0: Continuous conversion mode (default) 1: Pulse (one shot) conversion mode |
| 3:0 | DELAY[3:0] | R/W | 1h |
Conversion Start Delay Program the time delay at the start of conversion. See the Start-Conversion Delay section. 0000: 0 µs (not for 25600-SPS or 40000-SPS operation) 0001: 50 µs (default) 0010: 59 µs 0011: 67 µs 0100: 85 µs 0101: 119 µs 0110: 189 µs 0111: 328 µs 1000: 605 µs 1001: 1.16 ms 1010: 2.27 ms 1011: 4.49 ms 1100: 8.93 ms 1101: 17.8 ms 1110-1111: Reserved |