JAJSIY6C December 2011 – April 2020 ADS1291 , ADS1292 , ADS1292R
PRODUCTION DATA.
This register configures the power mode, PGA gain, and multiplexer settings channels. See the Input Multiplexer section for details.
| 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
| PD2 | GAIN2_2 | GAIN2_1 | GAIN2_0 | MUX2_3 | MUX2_2 | MUX2_1 | MUX2_0 |
| Bit 7 | PD2: Channel 2 power-down | |
| 0 = Normal operation (default)
1 = Channel 2 power-down(1) |
||
| Bits[6:4] | GAIN2[2:0]: Channel 2 PGA gain setting | |
| These bits determine the PGA gain setting for channel 2. | ||
| 000 = 6 (default)
001 = 1 010 = 2 011 = 3 100 = 4 101 = 8 110 = 12 |
||
| Bits[3:0] | MUX2[3:0]: Channel 2 input selection | |
| These bits determine the channel 2 input selection. | ||
| 0000 = Normal electrode input (default)
0001 = Input shorted (for offset measurements) 0010 = RLD_MEASURE 0011 = VDD / 2 for supply measurement 0100 = Temperature sensor 0101 = Test signal 0110 = RLD_DRP (positive input is connected to RLDIN) 0111 = RLD_DRM (negative input is connected to RLDIN) 1000 = RLD_DRPM (both positive and negative inputs are connected to RLDIN) 1001 = Route IN3P and IN3N to channel 2 inputs 1010 = Reserved |
||