JAJSMP1 August 2022 ADS131M06-Q1
PRODUCTION DATA
The SYNC/RESET pin is a multifunction digital input pin that serves primarily to allow the host to synchronize conversions to an external process or to reset the device. See the Section 8.5.2 section for more details regarding the synchronization function. See the Section 8.4.1.2 section for more details regarding how the device is reset.