JAJSGS3B January 2019 – July 2022 ADS8353-Q1
PRODUCTION DATA
The device supports a readback option for all user-programmable registers: CFR, REFDAC_A, and REFDAC_B. Figure 7-5 shows a detailed timing diagram for this operation.
To readback the user-programmable register settings, transmit the appropriate control word, as shown in Table 7-6, to the device during frame (F+1). Frame (F+1) must have at least 48 SCLK falling edges.
USER-PROGRAMMABLE REGISTER | CONTROL WORD TO BE PROGRAMMED IN FRAME (F+1) | |
---|---|---|
B[15:12] (Binary) | B[11:0] (Hex) | |
CFR | 0011b | 000h |
REFDAC_A | 0001b | 000h |
REFDAC_B | 0010b | 000h |
Frame (F+2) must have at least 48 SCLK falling edges. During frame (F+2), SDO_A outputs the contents of the selected user-programmable register on the first 16 SCLK falling edges (as shown in Table 7-7) and then outputs 0's for any subsequent SCLK falling edges. The SDO_B pin outputs 0's for all SCLK falling edges.
USER-PROGRAMMABLE REGISTER | DATA READ ON SDO-A IN FRAME (F+2) | |||||||||
---|---|---|---|---|---|---|---|---|---|---|
R15 | R14 | R13 | R12 | R11 | — | R3 | R2 | R1 | R0 | |
CFR | 0 | 0 | 1 | 1 | CFG.B11 | — | CFG.B3 | CFG.B2 | CFG.B1 | CFG.B0 |
REFDAC_A | 0 | 0 | 0 | 1 | REFDAC_A.D8 | — | REFDAC_A.D0 | 0 | 0 | 0 |
REFDAC_B | 0 | 0 | 1 | 0 | REFDAC_B.D8 | — | REFDAC_B.D0 | 0 | 0 | 0 |
Register settings programmed during frame (F+2) determine the device configuration in frame (F+3).