JAJSCU6B december 2016 – march 2021 ADS8661 , ADS8665
PRODUCTION DATA
This register controls the low threshold for the input alarm.
31 | 30 | 29 | 28 | 27 | 26 | 25 | 24 | 23 | 22 | 21 | 20 | 19 | 18 | 17 | 16 |
Reserved | |||||||||||||||
R-0000h | |||||||||||||||
15 | 14 | 13 | 12 | 11 | 10 | 9 | 8 | 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
INP_ALRM_LOW_TH[15:0] | |||||||||||||||
R/W-0000h |
LEGEND: R/W = Read/Write; R = Read only; -n = value after reset; -0, -1 = Condition after application reset; | |||
-<0>, -<1> = Condition after power-on reset | |||
Address for bits 7-0 = 28h | Address for bits 15-8 = 29h | Address for bits 23-16 = 2Ah | Address for bits 31-24 = 2Bh |
Bit | Field | Type | Reset | Description |
---|---|---|---|---|
32:16 | Reserved | R | 0000h | Reserved. Reads return 0000h. |
15-0 | INP_ALRM_LOW_TH[15:0] | R/W | 0000h | Threshold for comparison is INP_ALRM_LOW_TH[15:4]. INP_ALRM_LOW_TH[3:0] must be set to 0000b. |