JAJSD74E February 2016 – August 2022 ADS8681 , ADS8685 , ADS8689
PRODUCTION DATA
| MIN | TYP | MAX | UNIT | |||
|---|---|---|---|---|---|---|
| TIMING REQUIREMENTS | ||||||
| fCLK | Serial clock frequency | 66.67 | MHz | |||
| tCLK | Serial clock time period | 1/fCLK | ||||
| tPH_CK | SCLK high time | 0.45 | 0.55 | tCLK | ||
| tPL_CK | SCLK low time | 0.45 | 0.55 | tCLK | ||
| TIMING SPECIFICATIONS | ||||||
| tDEN_CSDO | Delay time: CONVST/CS falling edge to data enable | 9.5 | ns | |||
| tDZ_CSDO | Delay time: CONVST/CS rising to SDO-x going to 3-state | 10 | ns | |||
| tD_CKRVS_r | Delay time: SCLK rising edge to RVS rising | 14 | ns | |||
| tD_CKRVS_f | Delay time: SCLK falling edge to RVS falling | 14 | ns | |||
| tD_RVSDO | Delay time: RVS rising to (next) data valid on SDO-x | 2.5 | ns | |||
| tD_CSRVS | Delay time: CONVST/CS rising edge to RVS displaying internal device state | 15 | ns | |||