JAJSCA2B June 2016 – January 2018 ADS8910B , ADS8912B , ADS8914B
PRODUCTION DATA.
| PARAMETER | TEST CONDITIONS | MIN | TYP | MAX | UNIT | |
|---|---|---|---|---|---|---|
| ANALOG INPUT | ||||||
| FSR | Full-scale input range
(AINP – AINM) |
–VREF | VREF | V | ||
| VIN | Absolute input voltage
(AINP and AINM to REFM) |
0 | VREF | V | ||
| VCM | Common-mode voltage
(AINP + AINM) / 2 |
(VREF / 2) – 0.1 | VREF / 2 | (VREF / 2) + 0.1 | V | |
| CIN | Input capacitance | Sample mode | 60 | pF | ||
| Hold mode | 4 | pF | ||||
| VOLTAGE REFERENCE INPUT (REFIN) | ||||||
| IREF | Reference input current | VREF = 5 V | 0.1 | 1 | µA | |
| CREF | Internal capacitance | 10 | pF | |||
| REFERENCE BUFFER OUTPUT (REFBUFOUT) | ||||||
| V(RO) | Reference buffer offset voltage
(VREFBUFOUT – VREF) |
With EN_MARG = 0b(1), TA = 25°C(5) | –250 | 250 | µV | |
| CREFBUF | External ceramic decoupling capacitor | 10 | 22 | µF | ||
| RESR | External series resistor | 0 | 1 | 1.3 | Ω | |
| ISHRT | Short-circuit current | 30 | mA | |||
| Margining range | With EN_MARG = 1b(1) | ±4.5 | mV | |||
| Margining resolution | With EN_MARG = 1b(1) | 280 | µV | |||
| DC ACCURACY(2) (CREFBUF = 22 µF, RESR = 1 Ω) | ||||||
| Resolution | 18 | Bits | ||||
| NMC | No missing codes | 18 | Bits | |||
| INL | Integral nonlinearity(3) | -1.5 | ±0.5 | 1.5 | LSB(4) | |
| DNL | Differential nonlinearity(3) | -0.5 | ±0.2 | 0.5 | LSB(4) | |
| E(IO) | Input offset error(3) | TA = 25°C(5) | -3 | ±0.5 | 3 | LSB(4) |
| TA = –40°C to +125°C(5) | -20 | ±3 | 20 | |||
| dVOS/dT | Input offset thermal drift(5) | 1 | μV/°C | |||
| GE | Gain error(3) | EN_MARG = 0b(1)(6) | -0.02 | ±0.005 | 0.02 | %FSR |
| dGE/dT | Gain error thermal drift | EN_MARG = 0b(1)(6) | 2.5 | ppm/°C | ||
| TNS | Transition noise | 0.72 | LSB(4) | |||
| First output code deviation for
burst-mode data acquisition |
See Reference Buffer Module | –3 | 3 | TNS | ||
| CMRR | Common-mode rejection ratio | dc to 20 kHz | 80 | dB | ||
| SAMPLING DYNAMICS | ||||||
| Aperture delay | 4 | ns | ||||
| tj-rms | Aperture jitter | 2 | ps RMS | |||
| f3-DB(small) | Small-signal bandwidth | 23 | MHz | |||
| AC ACCURACY(2)(7) (CREFBUF = 22 µF, RESR = 1 Ω) | ||||||
| SINAD | Signal-to-noise + distortion | fIN = 2 kHz | 100 | 102.48 | dB | |
| SNR | Signal-to-noise ratio | fIN = 2 kHz | 101 | 102.5 | dB | |
| fIN = 100 kHz | 99 | |||||
| THD | Total harmonic distortion | fIN = 2 kHz | –125 | dB | ||
| fIN = 100 kHz | –110 | |||||
| SFDR | Spurious-free dynamic range | fIN = 2 kHz | 125 | dB | ||
| LDO OUTPUT (DECAP) | ||||||
| VLDO | LDO output voltage
(DECAP pins) |
2.85 | V | |||
| CLDO | External ceramic capacitor on DECAP pins | 1 | µF | |||
| tPU_LDO | LDO power-up time | CLDO = 1 µF, RVDD> VLDO | 1 | ms | ||
| ISHRT-LDO | Short-circuit current | 100 | mA | |||
| DIGITAL INPUTS | ||||||
| VIH | High-level input voltage | 1.65 V < DVDD< 2.3 V | 0.8 DVDD | DVDD + 0.3 | V | |
| 2.3 V < DVDD< 5.5 V | 0.7 DVDD | DVDD + 0.3 | ||||
| VIL | Low-level input voltage | 1.65 V < DVDD< 2.3 V | –0.3 | 0.2 DVDD | V | |
| 2.3 V < DVDD< 5.5 V | –0.3 | 0.3 DVDD | ||||
| Input current | ±0.01 | 0.1 | μA | |||
| DIGITAL OUTPUTS | ||||||
| VOH | High-level output voltage | IOH = 500-µA source | 0.8 DVDD | DVDD | V | |
| VOL | Low-level output voltage | IOH = 500-µA sink | 0 | 0.2 DVDD | V | |
| POWER SUPPLY | ||||||
| IRVDD | Analog supply current | ADS8910B at RVDD = 5 V, 1-MSPS | 4.2 | 5.8 | mA | |
| ADS8912B at RVDD = 5 V, 500-KSPS | 3.2 | 4 | mA | |||
| ADS8914B at RVDD = 5 V, 250-KSPS | 2.8 | 3.6 | mA | |||
| Static, no conversion | 970 | μA | ||||
| Static, PD_ADC = 1b(8) | 900 | μA | ||||
| Static, PD_REFBUF = 1b(8) | 120 | μA | ||||
| Static, PD_ADC = 1b and PD_REFBUF = 1b(8) | 40 | μA | ||||
| IDVDD | Digital supply current | DVDD = 3 V, CLOAD = 10 pF, no conversion | 1 | μA | ||
| PRVDD | Power dissipation | ADS8910B at RVDD = 5 V, 1-MSPS | 21 | 29 | mW | |
| ADS8912B at RVDD = 5 V, 500-KSPS | 16 | 20 | ||||
| ADS8914B at RVDD = 5 V, 250-KSPS | 14 | 18 | ||||