JAJSCA2B June 2016 – January 2018 ADS8910B , ADS8912B , ADS8914B
PRODUCTION DATA.
ADS8910B、ADS8912B、ADS8914B (ADS891xB)は、ピン互換の高速、シングル・チャネル、高精度の18ビット逐次比較型(SAR)アナログ/デジタル・コンバータ(ADC)ファミリに属し、リファレンス・バッファと低ドロップアウト・レギュレータ(LDO)が搭載されています。このデバイス・ファミリには、ADS890xB (20ビット)およびADS892xB (16ビット)の分解能バリエーションが含まれます。
ADS891xBはTIの拡張SPI機能を使用し、アナログ性能の向上とともに、データ転送の高い分解能を維持します。ADS89xxBは、拡張SPIにより低いクロック速度で高いスループットを達成できるため、基板のレイアウトを簡素化し、システムのコストを低減できます。また、拡張SPIによってデータのクロックインも簡素化されるため、このデバイスはFPGAやDSPに関わるアプリケーションに理想的です。ADS89xxBは、標準のSPIインターフェイスと互換性があります。
ADS891xBには内部データ・パリティ機能があり、ADCデータ出力にパリティを追加できます。パリティ・ビットを使用してホストでADCデータを検証することにより、システムの信頼性が向上します。
| デバイスの分解能 | 3線式SPI | 3線式拡張SPI |
|---|---|---|
| 20ビット | 70MHz | 22MHz |
| 18ビット | 58MHz | 20MHz |
| 16ビット | 52MHz | 18MHz |