JAJSPF5 April 2024 ADS9813
ADVANCE INFORMATION
PIN | TYPE(1) | DESCRIPTION | |
---|---|---|---|
NAME | NO. | ||
AIN1M | 55 | AI | Analog input channel 1, negative input. |
AIN1P | 54 | AI | Analog input channel 1, positive input. |
AIN2M | 2 | AI | Analog input channel 2, negative input. |
AIN2P | 1 | AI | Analog input channel 2, positive input. |
AIN3M | 4 | AI | Analog input channel 3, negative input. |
AIN3P | 3 | AI | Analog input channel 3, positive input. |
AIN4M | 6 | AI | Analog input channel 4, negative input. |
AIN4P | 5 | AI | Analog input channel 4, positive input. |
AIN5M | 10 | AI | Analog input channel 5, negative input. |
AIN5P | 9 | AI | Analog input channel 5, positive input. |
AIN6M | 12 | AI | Analog input channel 6, negative input. |
AIN6P | 11 | AI | Analog input channel 6, positive input. |
AIN7M | 14 | AI | Analog input channel 7, negative input. |
AIN7P | 13 | AI | Analog input channel 7, positive input. |
AIN8M | 17 | AI | Analog input channel 8, negative input. |
AIN8P | 16 | AI | Analog input channel 8, positive input. |
AVDD_5V | 15, 56 | P | 5V analog supply. Connect 1µF and 0.1µF decoupling capacitors to GND. |
CS | 25 | DI | Chip-select input for the SPI interface configuration; active low. This pin has an internal 100kΩ pullup resistor to IOVDD. |
D0 | 34 | DO | Serial output data lane 0. |
D1 | 35 | DO | Serial data output lane 1. |
D2 | 36 | DO | Serial data output lane 2. |
D3 | 37 | DO | Serial data output lane 3. |
DCLKOUT | 33 | DO | Clock output for the data interface. |
FCLKOUT | 40 | DO | Frame synchronization output for the data interface. |
GND | 7, 23, 46 | P | Ground. |
IOGND | 29, 42 | P | Ground for the digital interface. Connect to ground externally. |
IOVDD | 30, 41 | P | Digital I/O supply for the data interface. Connect 1µF and 0.1µF decoupling capacitors to GND. |
NC | 20, 38, 39, 50, 51 | — | Not connected. No external connection. |
PWDN | 32 | DI | Power-down control; active low. PWDN has an internal 100kΩ pullup resistor to the digital interface supply. |
REFIO | 52 | AI/AO | REFIO acts as an internal reference output when the internal reference is enabled. REFIO functions as an input pin for the external reference when the internal reference is disabled. Connect a 10µF decoupling capacitor to the REFM pins. |
REFM | 8, 18, 53 | AI | Reference ground potential. Connect to GND. |
REFOUT_2V5 | 19 | AO | 2.5V reference output. Connect a decoupling 10µF capacitor to the REFM pins. |
RESET | 31 | DI | Reset input for the device; active low. RESET has an internal 100kΩ pullup resistor to the digital interface supply. |
SCLK | 26 | DI | Serial clock input for the configuration interface. SCLK has an internal 100kΩ pulldown resistor to the digital interface ground. |
SDI/EXTREF | 27 | DI | SDI is a multifunction logic input. Pin function is determined
by the SPI_EN pin. SDI has an internal 100kΩ pulldown resistor to GND. SPI_EN = 0b: SDI is the logic input to select between the internal or external reference. Connect SDI to GND for the external reference. Connect SDI to IOVDD for the internal reference. SPI_EN = 1b: Serial data input for the configuration interface. |
SDO | 28 | DO | Serial data output for the configuration interface. |
SMPL_CLKM | 43 | DI | Connect SMPL_CLKM to GND for a single-ended ADC sampling clock input. SMPL_CLKM is the negative input for the differential sampling clock input to the ADC. |
SMPL_CLKP | 44 | DI | Single-ended ADC sampling clock input. SMPL_CLKP is the positive input for the differential sampling clock input to the ADC. |
SMPL_SYNC | 45 | DI | Synchronization input. See the Synchronizing Multiple ADCs section on how to use the SMPL_SYNC pin. |
SPI_EN | 24 | DI | Logic input to enable the SPI interface configuration (CS, SCLK, SDI, and SDO). SPI_EN has an internal 100kΩ pullup resistor to the digital interface supply. |
VDD_1V8 | 21, 22, 47, 48, 49 | P | 1.8V power-supply. Connect 1µF and 0.1µF decoupling capacitors to GND. |
Thermal pad | — | P | Exposed thermal pad; connect to GND. |