JAJSJW6A January 2023 – December 2023 ADS9815 , ADS9817
PRODUCTION DATA
The following section gives an example circuit and recommendations for using the ADS9817 in a data acquisition (DAQ) system. The ADS9817 includes an integrated analog front-end for each input channel and an integrated precision reference with a buffer. As such, this device family does not require any additional external circuits for driving the reference or analog input pins of the ADC.