JAJSE20F August 2016 – November 2019 AM5706 , AM5708
PRODUCTION DATA.
デバイスごとのパッケージ図は、PDF版データシートをご参照ください。
NOTE
For more information, see the Programmable Real-Time Unit Subsystem and Industrial Communication Subsystem section of the Device TRM.
| SIGNAL NAME | DESCRIPTION | TYPE | BALL |
|---|---|---|---|
| PRU-ICSS1 | |||
| pr1_ecap0_ecap_capin_apwm_o | Capture Input / PWM output | IO | A7 |
| pr1_edc_sync0_out | SYNC 0 Output | O | A8 |
| pr1_edio_data_in0 | Ethernet Digital Input | I | D8 |
| pr1_edio_data_in1 | Ethernet Digital Input | I | B7 |
| pr1_edio_data_in2 | Ethernet Digital Input | I | C7 |
| pr1_edio_data_in3 | Ethernet Digital Input | I | E8 |
| pr1_edio_data_in4 | Ethernet Digital Input | I | B8 |
| pr1_edio_data_in5 | Ethernet Digital Input | I | C8 |
| pr1_edio_data_in6 | Ethernet Digital Input | I | B9 |
| pr1_edio_data_in7 | Ethernet Digital Input | I | A7 |
| pr1_edio_data_out0 | Ethernet Digital Output | O | D8 |
| pr1_edio_data_out1 | Ethernet Digital Output | O | B7 |
| pr1_edio_data_out2 | Ethernet Digital Output | O | C7 |
| pr1_edio_data_out3 | Ethernet Digital Output | O | E8 |
| pr1_edio_data_out4 | Ethernet Digital Output | O | B8 |
| pr1_edio_data_out5 | Ethernet Digital Output | O | C8 |
| pr1_edio_data_out6 | Ethernet Digital Output | O | B9 |
| pr1_edio_data_out7 | Ethernet Digital Output | O | A7 |
| pr1_edio_sof | Start Of Frame | O | A11 |
| pr1_mdio_data | MDIO Data | IO | C10 |
| pr1_mdio_mdclk | MDIO Clock | O | D10 |
| pr1_edc_latch0_in | Latch Input 0 | I | A9 |
| pr1_mii0_col | MII0 Collision Detect | I | L5 |
| pr1_mii0_crs | MII0 Carrier Sense | I | P4 |
| pr1_mii0_rxd0 | MII0 Receive Data | I | R1 |
| pr1_mii0_rxd1 | MII0 Receive Data | I | R2 |
| pr1_mii0_rxd2 | MII0 Receive Data | I | T5 |
| pr1_mii0_rxd3 | MII0 Receive Data | I | T4 |
| pr1_mii0_rxdv | MII0 Data Valid | I | N5 |
| pr1_mii0_rxer | MII0 Receive Error | I | P3 |
| pr1_mii0_rxlink | MII0 Receive Link | I | L6 |
| pr1_mii0_txd0 | MII0 Transmit Data | O | N4 |
| pr1_mii0_txd1 | MII0 Transmit Data | O | N3 |
| pr1_mii0_txd2 | MII0 Transmit Data | O | N1 |
| pr1_mii0_txd3 | MII0 Transmit Data | O | P2 |
| pr1_mii0_txen | MII0 Transmit Enable | O | P1 |
| pr1_mii1_col | MII1 Collision Detect | I | C13 |
| pr1_mii1_crs | MII1 Carrier Sense | I | D13 |
| pr1_mii1_rxd0 | MII1 Receive Data | I | F11 |
| pr1_mii1_rxd1 | MII1 Receive Data | I | E11 |
| pr1_mii1_rxd2 | MII1 Receive Data | I | A13 |
| pr1_mii1_rxd3 | MII1 Receive Data | I | A12 |
| pr1_mii1_rxdv | MII1 Data Valid | I | B12 |
| pr1_mii1_rxer | MII1 Receive Error | I | B13 |
| pr1_mii1_rxlink | MII1 Receive Link | I | E13 |
| pr1_mii1_txd0 | MII1 Transmit Data | O | D11 |
| pr1_mii1_txd1 | MII1 Transmit Data | O | B11 |
| pr1_mii1_txd2 | MII1 Transmit Data | O | E10 |
| pr1_mii1_txd3 | MII1 Transmit Data | O | B10 |
| pr1_mii1_txen | MII1 Transmit Enable | O | A10 |
| pr1_mii_mr0_clk | MII0 Master Receive Clock | I | N6 |
| pr1_mii_mr1_clk | MII1 Master Receive Clock | I | C11 |
| pr1_mii_mt0_clk | MII0 Master Transmit Clock | I | N2 |
| pr1_mii_mt1_clk | MII1 Master Transmit Clock | I | F10 |
| pr1_pru1_gpi0 | PRU1 General-Purpose Input | I | A9 |
| pr1_pru1_gpi1 | PRU1 General-Purpose Input | I | A8 |
| pr1_pru1_gpi2 | PRU1 General-Purpose Input | I | A11 |
| pr1_pru1_gpi3 | PRU1 General-Purpose Input | I | F10 |
| pr1_pru1_gpi4 | PRU1 General-Purpose Input | I | A10 |
| pr1_pru1_gpi5 | PRU1 General-Purpose Input | I | B10 |
| pr1_pru1_gpi6 | PRU1 General-Purpose Input | I | E10 |
| pr1_pru1_gpi7 | PRU1 General-Purpose Input | I | D10 |
| pr1_pru1_gpi8 | PRU1 General-Purpose Input | I | C10 |
| pr1_pru1_gpi9 | PRU1 General-Purpose Input | I | B11 |
| pr1_pru1_gpi10 | PRU1 General-Purpose Input | I | D11 |
| pr1_pru1_gpi11 | PRU1 General-Purpose Input | I | C11 |
| pr1_pru1_gpi12 | PRU1 General-Purpose Input | I | B12 |
| pr1_pru1_gpi13 | PRU1 General-Purpose Input | I | A12 |
| pr1_pru1_gpi14 | PRU1 General-Purpose Input | I | A13 |
| pr1_pru1_gpi15 | PRU1 General-Purpose Input | I | E11 |
| pr1_pru1_gpi16 | PRU1 General-Purpose Input | I | F11 |
| pr1_pru1_gpi17 | PRU1 General-Purpose Input | I | B13 |
| pr1_pru1_gpi18 | PRU1 General-Purpose Input | I | E13 |
| pr1_pru1_gpi19 | PRU1 General-Purpose Input | I | C13 |
| pr1_pru1_gpi20 | PRU1 General-Purpose Input | I | D13 |
| pr1_pru1_gpo0 | PRU1 General-Purpose Output | O | A9 |
| pr1_pru1_gpo1 | PRU1 General-Purpose Output | O | A8 |
| pr1_pru1_gpo2 | PRU1 General-Purpose Output | O | A11 |
| pr1_pru1_gpo3 | PRU1 General-Purpose Output | O | F10 |
| pr1_pru1_gpo4 | PRU1 General-Purpose Output | O | A10 |
| pr1_pru1_gpo5 | PRU1 General-Purpose Output | O | B10 |
| pr1_pru1_gpo6 | PRU1 General-Purpose Output | O | E10 |
| pr1_pru1_gpo7 | PRU1 General-Purpose Output | O | D10 |
| pr1_pru1_gpo8 | PRU1 General-Purpose Output | O | C10 |
| pr1_pru1_gpo9 | PRU1 General-Purpose Output | O | B11 |
| pr1_pru1_gpo10 | PRU1 General-Purpose Output | O | D11 |
| pr1_pru1_gpo11 | PRU1 General-Purpose Output | O | C11 |
| pr1_pru1_gpo12 | PRU1 General-Purpose Output | O | B12 |
| pr1_pru1_gpo13 | PRU1 General-Purpose Output | O | A12 |
| pr1_pru1_gpo14 | PRU1 General-Purpose Output | O | A13 |
| pr1_pru1_gpo15 | PRU1 General-Purpose Output | O | E11 |
| pr1_pru1_gpo16 | PRU1 General-Purpose Output | O | F11 |
| pr1_pru1_gpo17 | PRU1 General-Purpose Output | O | B13 |
| pr1_pru1_gpo18 | PRU1 General-Purpose Output | O | E13 |
| pr1_pru1_gpo19 | PRU1 General-Purpose Output | O | C13 |
| pr1_pru1_gpo20 | PRU1 General-Purpose Output | O | D13 |
| pr1_uart0_cts_n | UART Clear-To-Send | I | E8 |
| pr1_uart0_rts_n | UART Ready-To-Send | O | B8 |
| pr1_uart0_rxd | UART Receive Data | I | C8 |
| pr1_uart0_txd | UART Transmit Data | O | B9 |
| PRU-ICSS 2 | |||
| pr2_mdio_data | MDIO Data | IO | AC4, C17 |
| pr2_mdio_mdclk | MDIO Clock | O | AA5, C16 |
| pr2_mii0_col | MII0 Collision Detect | I | A23 |
| pr2_mii0_crs | MII0 Carrier Sense | I | A22 |
| pr2_mii0_rxd0 | MII0 Receive Data | I | A21 |
| pr2_mii0_rxd1 | MII0 Receive Data | I | D19 |
| pr2_mii0_rxd2 | MII0 Receive Data | I | E19 |
| pr2_mii0_rxd3 | MII0 Receive Data | I | F16 |
| pr2_mii0_rxdv | MII0 Data Valid | I | E16 |
| pr2_mii0_rxer | MII0 Receive Error | I | D14 |
| pr2_mii0_rxlink | MII0 Receive Link | I | B21 |
| pr2_mii0_txd0 | MII0 Transmit Data | O | A19 |
| pr2_mii0_txd1 | MII0 Transmit Data | O | B18 |
| pr2_mii0_txd2 | MII0 Transmit Data | O | B16 |
| pr2_mii0_txd3 | MII0 Transmit Data | O | B17 |
| pr2_mii0_txen | MII0 Transmit Enable | O | A18 |
| pr2_mii1_col | MII1 Collision Detect | I | J25 |
| pr2_mii1_crs | MII1 Carrier Sense | I | J24 |
| pr2_mii1_rxd0 | MII1 Receive Data | I | AB1 |
| pr2_mii1_rxd1 | MII1 Receive Data | I | AA4 |
| pr2_mii1_rxd2 | MII1 Receive Data | I | AA1 |
| pr2_mii1_rxd3 | MII1 Receive Data | I | Y3 |
| pr2_mii1_rxdv | MII1 Data Valid | I | W2 |
| pr2_mii1_rxer | MII1 Receive Error | I | B22 |
| pr2_mii1_rxlink | MII1 Receive Link | I | B23 |
| pr2_mii1_txd0 | MII1 Transmit Data | O | AA2 |
| pr2_mii1_txd1 | MII1 Transmit Data | O | Y4 |
| pr2_mii1_txd2 | MII1 Transmit Data | O | Y1 |
| pr2_mii1_txd3 | MII1 Transmit Data | O | Y2 |
| pr2_mii1_txen | MII1 Transmit Enable | O | Y6 |
| pr2_mii_mr0_clk | MII0 Master Receive Clock | I | E17 |
| pr2_mii_mr1_clk | MII1 Master Receive Clock | I | AA3 |
| pr2_mii_mt0_clk | MII0 Master Transmit Clock | I | B14 |
| pr2_mii_mt1_clk | MII1 Master Transmit Clock | I | Y5 |
| pr2_pru0_gpi0 | PRU0 General-Purpose Input | I | Y5 |
| pr2_pru0_gpi1 | PRU0 General-Purpose Input | I | Y6 |
| pr2_pru0_gpi2 | PRU0 General-Purpose Input | I | Y2 |
| pr2_pru0_gpi3 | PRU0 General-Purpose Input | I | Y1 |
| pr2_pru0_gpi4 | PRU0 General-Purpose Input | I | Y4 |
| pr2_pru0_gpi5 | PRU0 General-Purpose Input | I | AA2 |
| pr2_pru0_gpi6 | PRU0 General-Purpose Input | I | AA3 |
| pr2_pru0_gpi7 | PRU0 General-Purpose Input | I | W2 |
| pr2_pru0_gpi8 | PRU0 General-Purpose Input | I | Y3 |
| pr2_pru0_gpi9 | PRU0 General-Purpose Input | I | AA1 |
| pr2_pru0_gpi10 | PRU0 General-Purpose Input | I | AA4 |
| pr2_pru0_gpi11 | PRU0 General-Purpose Input | I | AB1 |
| pr2_pru0_gpi12 | PRU0 General-Purpose Input | I | A22 |
| pr2_pru0_gpi13 | PRU0 General-Purpose Input | I | A23 |
| pr2_pru0_gpi14 | PRU0 General-Purpose Input | I | B22 |
| pr2_pru0_gpi15 | PRU0 General-Purpose Input | I | B23 |
| pr2_pru0_gpi16 | PRU0 General-Purpose Input | I | A21 |
| pr2_pru0_gpi17 | PRU0 General-Purpose Input | I | B21 |
| pr2_pru0_gpi18 | PRU0 General-Purpose Input | I | E19 |
| pr2_pru0_gpi19 | PRU0 General-Purpose Input | I | D19 |
| pr2_pru0_gpi20 | PRU0 General-Purpose Input | I | F16 |
| pr2_pru0_gpo0 | PRU0 General-Purpose Output | O | Y5 |
| pr2_pru0_gpo1 | PRU0 General-Purpose Output | O | Y6 |
| pr2_pru0_gpo2 | PRU0 General-Purpose Output | O | Y2 |
| pr2_pru0_gpo3 | PRU0 General-Purpose Output | O | Y1 |
| pr2_pru0_gpo4 | PRU0 General-Purpose Output | O | Y4 |
| pr2_pru0_gpo5 | PRU0 General-Purpose Output | O | AA2 |
| pr2_pru0_gpo6 | PRU0 General-Purpose Output | O | AA3 |
| pr2_pru0_gpo7 | PRU0 General-Purpose Output | O | W2 |
| pr2_pru0_gpo8 | PRU0 General-Purpose Output | O | Y3 |
| pr2_pru0_gpo9 | PRU0 General-Purpose Output | O | AA1 |
| pr2_pru0_gpo10 | PRU0 General-Purpose Output | O | AA4 |
| pr2_pru0_gpo11 | PRU0 General-Purpose Output | O | AB1 |
| pr2_pru0_gpo12 | PRU0 General-Purpose Output | O | A22 |
| pr2_pru0_gpo13 | PRU0 General-Purpose Output | O | A23 |
| pr2_pru0_gpo14 | PRU0 General-Purpose Output | O | B22 |
| pr2_pru0_gpo15 | PRU0 General-Purpose Output | O | B23 |
| pr2_pru0_gpo16 | PRU0 General-Purpose Output | O | A21 |
| pr2_pru0_gpo17 | PRU0 General-Purpose Output | O | B21 |
| pr2_pru0_gpo18 | PRU0 General-Purpose Output | O | E19 |
| pr2_pru0_gpo19 | PRU0 General-Purpose Output | O | D19 |
| pr2_pru0_gpo20 | PRU0 General-Purpose Output | O | F16 |
| pr2_pru1_gpi0 | PRU1 General-Purpose Input | I | D23, L5 |
| pr2_pru1_gpi1 | PRU1 General-Purpose Input | I | AC3, L6 |
| pr2_pru1_gpi2 | PRU1 General-Purpose Input | I | U6, P5 |
| pr2_pru1_gpi3 | PRU1 General-Purpose Input | I | AA5, N5 |
| pr2_pru1_gpi4 | PRU1 General-Purpose Input | I | AC4, N6 |
| pr2_pru1_gpi5 | PRU1 General-Purpose Input | I | J25, T4 |
| pr2_pru1_gpi6 | PRU1 General-Purpose Input | I | J24, T5 |
| pr2_pru1_gpi7 | PRU1 General-Purpose Input | I | C16, P4 |
| pr2_pru1_gpi8 | PRU1 General-Purpose Input | I | D14, P3 |
| pr2_pru1_gpi9 | PRU1 General-Purpose Input | I | B14, R2 |
| pr2_pru1_gpi10 | PRU1 General-Purpose Input | I | A18, R1 |
| pr2_pru1_gpi11 | PRU1 General-Purpose Input | I | B17, N2 |
| pr2_pru1_gpi12 | PRU1 General-Purpose Input | I | B16, P2 |
| pr2_pru1_gpi13 | PRU1 General-Purpose Input | I | B18, N1 |
| pr2_pru1_gpi14 | PRU1 General-Purpose Input | I | A19, P1 |
| pr2_pru1_gpi15 | PRU1 General-Purpose Input | I | E17, N3 |
| pr2_pru1_gpi16 | PRU1 General-Purpose Input | I | E16, N4 |
| pr2_pru1_gpo0 | PRU1 General-Purpose Output | O | D23, L5 |
| pr2_pru1_gpo1 | PRU1 General-Purpose Output | O | AC3, L6 |
| pr2_pru1_gpo2 | PRU1 General-Purpose Output | O | U6, P5 |
| pr2_pru1_gpo3 | PRU1 General-Purpose Output | O | AA5, N5 |
| pr2_pru1_gpo4 | PRU1 General-Purpose Output | O | AC4, N6 |
| pr2_pru1_gpo5 | PRU1 General-Purpose Output | O | J25, T4 |
| pr2_pru1_gpo6 | PRU1 General-Purpose Output | O | J24, T5 |
| pr2_pru1_gpo7 | PRU1 General-Purpose Output | O | C16, P4 |
| pr2_pru1_gpo8 | PRU1 General-Purpose Output | O | D14, P3 |
| pr2_pru1_gpo9 | PRU1 General-Purpose Output | O | B14, R2 |
| pr2_pru1_gpo10 | PRU1 General-Purpose Output | O | A18, R1 |
| pr2_pru1_gpo11 | PRU1 General-Purpose Output | O | B17, N2 |
| pr2_pru1_gpo12 | PRU1 General-Purpose Output | O | B16, P2 |
| pr2_pru1_gpo13 | PRU1 General-Purpose Output | O | B18, N1 |
| pr2_pru1_gpo14 | PRU1 General-Purpose Output | O | A19, P1 |
| pr2_pru1_gpo15 | PRU1 General-Purpose Output | O | E17, N3 |
| pr2_pru1_gpo16 | PRU1 General-Purpose Output | O | E16, N4 |
NOTE
PRU-ICSS has an internal wrapper multiplexing that allows MII_RT, EnDAT, and Sigma Delta functionality to be muxed with the PRU GPI/O signals. See PRU-ICSS I/O Interface in device TRM. Additionally, the EGPIO module can also be configured to export additional functions to EGPIO pins in place of simple GPIO. See Enhanced General-Purpose Module/Serial Capture Unit in Device TRM.