JAJSE20F August 2016 – November 2019 AM5706 , AM5708
PRODUCTION DATA.
デバイスごとのパッケージ図は、PDF版データシートをご参照ください。
Table 3-1 shows a comparison between devices, highlighting the differences.
| FEATURES | DEVICE | |||
|---|---|---|---|---|
| AM5708 | AM5706 | |||
| Features | ||||
| CTRL_WKUP_STD_FUSE_DIE_ID_2[31:24] Base PN register bitfield value(2) | AM5708: 142 (0x8E) | AM5706: 140 (0x8C) | ||
| AM5708-E: 143 (0x8F) | AM5706-E: 141 (0x8D) | |||
| Processors/Accelerators | ||||
| Speed Grades | J | D, J | ||
| Arm Single Cortex-A15 Microprocessor (MPU) Subsystem | MPU core 0 | Yes | ||
| C66x VLIW DSP | DSP1 | Yes | ||
| BitBLT 2D Hardware Acceleration Engine (BB2D) | BB2D | Yes | Not Supported(1) | |
| Display Subsystem | VOUT1 | Not Supported(1) | ||
| VOUT2 | Yes | Not Supported(1) | ||
| VOUT3 | Yes | Not Supported(1) | ||
| HDMI | Yes | Not Supported(1) | ||
| Arm Dual Cortex-M4 Image Processing Unit (IPU) | IPU1 | Yes | ||
| IPU2 | Yes | |||
| Image Video Accelarator (IVA) | IVA | Yes | Not Supported(1) | |
| SGX544 Single-Core 3D Graphics Processing Unit (GPU) | GPU | Yes | Not Supported(1) | |
| Video Input Port (VIP) | VIP1 | vin1a | Yes | |
| vin1b | Yes | |||
| vin2a | Yes | |||
| vin2b | Yes | |||
| Video Processing Engine (VPE) | VPE | Yes | ||
| Program/Data Storage | ||||
| On-Chip Shared Memory (RAM) | OCMC_RAM1 | 512KB | ||
| General-Purpose Memory Controller (GPMC) | GPMC | Yes | ||
| DDR3/DDR3L Memory Controller | EMIF1 | up to 2GB | ||
| Dynamic Memory Manager (DMM) | DMM | Yes | ||
| Radio Support | ||||
| Audio Tracking Logic (ATL) | ATL | Not Supported(1) | ||
| Viterbi Coprocessor (VCP) | VCP1 | Not Supported(1) | ||
| VCP2 | Not Supported(1) | |||
| Peripherals | ||||
| Controller Area Network (DCAN) Interface | DCAN1 | Yes | ||
| DCAN2 | Yes | |||
| Enhanced DMA (EDMA) | EDMA | Yes | ||
| System DMA (DMA_SYSTEM) | DMA_SYSTEM | Yes | ||
| Ethernet Subsystem (Ethernet SS) | GMAC_SW[0] | MII, RMII, or RGMII | ||
| GMAC_SW[1] | MII, RMII, or RGMII | |||
| General-Purpose I/O (GPIO) | GPIO | Up to 186 | ||
| Inter-Integrated Circuit Interface (I2C) | I2C | 5 | ||
| System Mailbox Module | MAILBOX | 13 | ||
| Media Local Bus Subsystem (MLBSS) | MLB | Not Supported (1) | ||
| Camera Adaptation Layer (CAL) Camera Serial Interface 2 (CSI2) | CSI2_0 | 1 CLK + 2 Data | ||
| CSI2_1 | Not Supported(1) | |||
| Multichannel Audio Serial Port (McASP) | McASP1 | 16 serializers | ||
| McASP2 | 16 serializers | |||
| McASP3 | 4 serializers | |||
| McASP4 | 4 serializers | |||
| McASP5 | 4 serializers | |||
| McASP6 | 4 serializers | |||
| McASP7 | 4 serializers | |||
| McASP8 | 2 serializers | |||
| MultiMedia Card/Secure Digital/Secure Digital Input Output Interface (MMC/SD/SDIO) | MMC1 | 1x UHSI 4b | ||
| MMC2 | 1x eMMC 8b | |||
| MMC3 | 1x SDIO 8b | |||
| MMC4 | 1x SDIO 4b | |||
| PCI Express 3.0 Port with Integrated PHY | PCIe_SS1 | Up to two lanes (second lane shared with PCIe_SS2 and USB1) | ||
| PCIe_SS2 | Single lane (shared with PCIe_SS1 and USB1) | |||
| 2x Programmable Real-Time Unit Subsystem and Industrial Communication Subsystem (PRU-ICSS) | PRU-ICSS1 | Yes | ||
| PRU-ICSS2 | Yes | |||
| Serial Advanced Technology Attachment (SATA) | SATA | Not Supported(1) | ||
| Real-Time Clock Subsystem (RTCSS) | RTCSS | Not Supported(1) | ||
| Multichannel Serial Peripheral Interface (McSPI) | McSPI | 4 | ||
| HDQ1W | HDQ1W | Yes | ||
| Quad SPI (QSPI) | QSPI | Yes | ||
| Spinlock Module | SPINLOCK | Yes | ||
| Keyboard Controller (KBD) | KBD | Yes | ||
| Timers, General-Purpose | TIMERS GP | 16 | ||
| Timer, Watchdog | WD TIMER | Yes | ||
| Pulse-Width Modulation Subsystem (PWMSS) | PWMSS1 | Yes | ||
| PWMSS2 | Yes | |||
| PWMSS3 | Yes | |||
| Universal Asynchronous Receiver/Transmitter (UART) | UART | 10 | ||
| Universal Serial Bus (USB3.0) | USB1 (Super-Speed, Dual-Role-Device [DRD]) | Yes | ||
| Universal Serial Bus (USB2.0) | USB2 (High-Speed, Dual-Role-Device [DRD], with embedded HS PHY) | Yes | ||
| USB3 (High-Speed, OTG2.0, with ULPI) | Not Supported(1) | |||
| USB4 (High-Speed, OTG2.0, with ULPI) | Not Supported(1) | |||